Accelerate innovation across ICs, chiplets, packages, boards, optics, and system architectures powering next-generation AI and hyperscale data centers.
Accurate simulation prediction and mitigation requires full 3D EM simulation of the PCB power delivery network (PDN), end-to-end voltage regulator module (VRM) + PCB PDN, and dynamic load digital twin modeling. Other considerations include harmonic balance analysis for steady state transient nonlinear behavior, and careful separation of crosstalk and ground bounce noise sources. By integrating these techniques into the design process, engineers can significantly reduce the risk of late-stage failures, improve system reliability, and meet the stringent design requirements for designing AI, cloud computing, and advanced semiconductor architectures.
EDA software enables engineers to predict power, thermal, signal integrity, and system behavior before fabrication, reducing development risk and accelerating deployment.
Simulation tools optimize power delivery networks, package architectures, thermal performance, and high-speed interconnects required for modern AI workloads.
Power integrity analysis helps identify IR drop, voltage fluctuations, ground bounce, and EMI issues that affect reliability and performance.
As data rates increase, channel losses, crosstalk, reflections, and impedance discontinuities can significantly degrade system performance and reliability.
Chiplets improve scalability, yield, and performance by enabling heterogeneous integration while reducing development costs and accelerating innovation.
Electro-thermal simulation predicts how temperature impacts electrical performance, helping engineers mitigate hotspots and improve reliability.
Co-packaged optics shortens electrical interconnect distances, reduces power consumption, and enables higher bandwidth densities for AI and cloud systems.
Photonic technologies provide scalable bandwidth, lower latency, and improved power efficiency to support rapidly growing network traffic demands.
Yes. Full-stack simulation environments enable engineers to analyze interactions across dies, packages, PCBs, optics, and system-level architectures.
By enabling virtual prototyping, early verification, and cross-domain optimization, EDA tools help teams deliver advanced computing and networking technologies faster and with greater confidence.
尋找感興趣的產品?