使用數位萬用電錶進行感測器量測基礎
  • 訓練營
  • 9 項目

邀請 Keysight 工程師與您一同深入探討使用數位萬用電表 (DMM) 的感測器量測基礎知識,培養您的技能。本課程將透過示範和逐步指導,引導您了解核心感測器類型、關鍵性能參數,以及如何選擇和應用正確的 DMM,讓您今天就能開始在實驗室中應用所學。完成本課程後,您將能夠自信地使用 DMM 精確可靠地量測和排除各種感測器的故障。

 

學習:

  • 感測器趨勢如何重塑電子測試,以及為何量測準確度至關重要。
  • 適用於所有感測器類型的關鍵性能參數,以及數位萬用電錶 (DMM) 如何影響每個參數。
  • 選擇用於採用感測器之應用程式的 DMM 時應注意什麼。

 

本課程非常適合測試和驗證工程師,或任何希望深入了解感測器量測和 DMM 最佳實踐的人員。

查看
數位萬用電錶產品的圖片

型錄

數位萬用電錶產品

<p><b>Truevolt Series 6½- and 7½-Digit Bench Digital Multimeters</b></p> <p>&nbsp;</p> <p><b>Measure with unquestioned Truevolt confidence</b></p> <p>&nbsp;</p> <p><b>What truevolt technology means to you:</b></p> <p>&nbsp;</p> <p><b>Measure with unquestioned Truevolt confidence</b></p> <p>Truevolt technology starts with an analog-to-digital converter that enables a patented metrology-grade architecture. Using this architecture, Keysight delivers a good balance of measurement resolution, linearity, accuracy, and speed at a value price, all derived and guaranteed per ISO / IEC 17025 industry standards.</p> <p>&nbsp;</p> <p><b>Worry about the quality of your design, not the quality of your measurements</b></p> <p>Noise and injected current: Keysight Truevolt digital multimeters (DMMs) contribute less than 30% of the injected current as alternatives. Compared with some lower-cost alternatives, Truevolt DMMs offer almost 100% less noise.</p> <p>&nbsp;</p> <p><b>Input bias current</b></p> <p>Ideally, no current flows into the measurement terminals of your DMM. In real measurement situations, input currents create additional measurement errors. Truevolt DMMs take care of input bias current. Some alternative DMMs offer 20% or more, poorer performance (some are too noisy to measure).</p> <p>&nbsp;</p> <p><b>Digital AC root-mean-square (RMS) measurements</b></p> <p>For meters in this class, only Keysight uses digital direct sampling to make AC RMS measurements. The result is a true RMS calculation technique that avoids the slower response of analog RMS converters used in all other vendors’ 6½-digit DMMs. This technique allows for crest factors up to 10 without additional error terms. This is a unique, patented technique — used only by Keysight.</p> <p>&nbsp;</p> <p><b>Control, automate, and simplify&nbsp; with PathWave BenchVue software</b></p> <p>Keysight PathWave BenchVue software for the PC eliminates many issues surrounding bench testing. By making it simple to connect, control instruments, and automate test sequences, you can move past the test development phase and access results faster than ever before. The DMM app in BenchVue enables control of DMMs to visualize measurements, perform data logging, and annotate captured data. Easily control your DMM to quickly build automated tests, log measurements, and save precious time.</p>