Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight PM3-class thermistor power meter includes the N432A
Keysight PM3-class thermistor power meter includes the N432A thermistor which is an automatic, self-balancing instrument designed for use with temperature-compensated thermistor mount sensors. It measures signal power by detecting the heat generated from RF energy absorption, ideal for low-power measurements requiring precision calibration and high accuracy in metrology and calibration labs. Enhanced troubleshooting features include self-balancing to adjust for temperature variations, RF-to-DC conversion, and multiple remote connectivity options. A compatible thermistor sensor is required to operate. Request a quote or order the Keysight thermistor power meter today. Need help selecting? Check out the resources below.
Automatic adjustment to compensate for temperature variations, sensor drift, and environmental factors, ensuring accurate measurements.
Dual bridge operation compensates for
environmental temperature drift, ensuring
accurate readings in changing conditions like
lab environments, self-heating, and long-duration measurements.
Convert RF power to DC measurements like voltage or resistance, enabling highly accurate, traceable measurements, ideal for calibration and precision testing.
GPIB, USB, and LAN interfaces enable remote monitoring and control and integration into automated test systems, ideal for high throughput testing or production environments.
Number of channels
1
Frequency range
100 kHz to 18 GHz
Dynamic range
-30 to +10 dBm
N432A
The N432A thermistor power meter is an automatic, self-balancing power meter for use with temperature-compensated thermistor mount sensors. The N432A replaces the legacy 432A analog power meter, with enhanced performance and features.
The Keysight N432A is the replacement for Keysight’s legacy 432A analog thermistor power meter. This single-channel average RF power meter operates with the Keysight 8478B and 478A thermistor mounts, making it ideal for applications demanding high measurement accuracy, especially in metrology and calibration laboratories.
The enhanced N432A features a digital color LCD and a user-friendly front panel interface. It's built-in calibration factor table offers a more convenient and precise method for storing calibration factors, replacing the manual knob-turning process of the 432A. The N432A is LXI compliant and fully programmable via GPIB, USB, and LAN interfaces.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A thermistor power meter is a device used to measure RF power with high accuracy and stability. It operates using a thermistor, a resistor whose resistance changes significantly with temperature, to convert RF power into DC measurements such as voltage and resistance.
Advantages:
Limitations:
Thermistor power meters operate on the principle of a DC self-balancing Wheatstone bridge. When RF power is applied to the thermistor, it heats up, causing its resistance to change. The power meter adjusts the bias current to maintain a balanced bridge, and the change in bias power is used to calculate the RF power.
How it works:
Because this process is based on thermal conversion, thermistor power meters inherently provide a true average power measurement, independent of waveform shape, frequency, or modulation.
Thermistor power meters maintain measurement accuracy under changing ambient temperatures by using a self-balancing power substitution technique. The system continuously adjusts the applied DC bias power to keep the thermistor at a constant resistance (temperature), regardless of environmental drift. Only changes caused by RF heating affect the DC power needed to maintain balance, effectively canceling out ambient temperature effects.
Some designs further improve stability by using matched reference thermistors that track environmental shifts, allowing the meter to subtract out common-mode temperature variations. In high-precision setups, temperature-controlled enclosures are also used to minimize external thermal influence.