W5307B synthesizes RF circuits and simulate RF system chains with digitally modulated RF signals to predict, diagnose and fix EVM impairments. Learn more!

Highlights

The W5307B RF Synthesis Core, Synthesis, System, Modulated-RF includes:

  • Personal circuit synthesis and RF system design tool for Advanced Design System (ADS) users
  • RF system architecture and budget analysis
  • Digitally modulated RF sources for error vector magnitude (EVM) and adjacent channel power ratio (ACPR) system simulation
  • 12 RF circuit synthesis, e.g. lumped/distributed/custom filters and match

Core, Synthesis, System, Modulated RF enables comprehensive synthesis of lumped and distributed RF circuits together with RF system design and analysis of system block diagram performance under digitally modulated RF stimulus. Predict, diagnose and fix EVM impairments from culprit system blocks for optimum RF system performance. Supports Keysight frequency dependent Sys-Parameters to accurately model off-the-shelf system blocks in simulation.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助