Highlights

High Performance — Accommodate newer, faster network technologies without additional hardware while preventing the market feed errors that can occur with increased speeds.

Multicast Gap Detection — Quickly detect gaps in multicast data by alerting other tools and systems to market feed network problems.

Advanced Latency Analytics — Measures nanosecond latency from exchange to remote sites, between two different network segments within the same data center, and across different geo-locations.

Feed and Channel Health — Simplify feed troubleshooting by monitoring channel performance and alerts.

High-Resolution Traffic Statistics — Improve capacity planning by streaming metadata to analysis tools so network engineers can build up data on historical traffic patterns.

Micro-Burst Alerting — Detect and remedy “bursty” network traffic, where small bursts can cascade into dropped data.

Simplified Feed Management — Reduce the frustration and complexity of market feed monitoring via point-and-click setup and management for your feed and channels of interest.

TradeVision Features and Highlight graphic

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

TradeVision is a two-in-one platform that serves as a market feed health monitoring and advanced network visibility solution. We've taken the market feed monitoring capabilities of our existing TradeView platform and made them available as TradeStack features within our Vision ONE network packet broker. By combining high-precision time stamping with tap aggregation and TradeStack market feed monitoring, TradeVision simplifies your network, provides detailed metadata for proactive monitoring, and reduces response time to market feed problems.

TradeVision platform overview

主要技術規格

Cluster management through fabric controller
是
Compatible hardware
TradeVision
Line rate forwarding, zero-packet loss architecture
是
Max backplane capacity
640 Gbps
Max number of 1 Gb ports
64
Max number of 10 Gb ports
64
Cluster management through fabric controller
Compatible hardware
Line rate forwarding, zero-packet loss architecture
Max backplane capacity
Max number of 1 Gb ports
Max number of 10 Gb ports
是
TradeVision
是
640 Gbps
64
64
查看更多
Cluster management through fabric controller:
是
Compatible hardware:
TradeVision
Line rate forwarding, zero-packet loss architecture:
是
Max backplane capacity:
640 Gbps
Max number of 1 Gb ports:
64
Max number of 10 Gb ports:
64
Max number of 100 Gb ports:
0
Max number of 25 Gb ports:
0
Max number of 40 Gb ports:
16
Max number of 50 Gb ports:
0
RESTful API:
是
SNMP traps:
是
Smart, drag-and-drop, intuitive GUI:
是
System height:
1 RU
TAA compliant:
是
Visibility intelligence:
NetStack, PacketStack, SecureStack, AppStack, TradeStack

Subscription for Feed Updates

Subscription for Feed Updates
TradeVision market feed monitoring

Interested in TradeVision?

Want help or have questions?