Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 22

Image of  性能ミリ波トランシーバー 24~49 GHz
性能ミリ波トランシーバー 24~49 GHz
Model
M1749B

M1749Bは、1つのハードウェアセットで5つのミリ波周波数帯での双方向テストをサポートする唯一のリモート無線ヘッド(24~49 GHz)です。

Image of  PXIe高性能組込みコントローラー:6コア
PXIe高性能組込みコントローラー:6コア
Model
M9038A

The M9038A is a 4-slot PXIe embedded PC controller with Windows 10 operating system designed for high-performance and complex, multi-chassis systems.

Image of  共通インタフェースユニット
共通インタフェースユニット
Model
E7770A

Keysight E7770A共通インタフェースユニット(CIU)は、被試験デバイス(DUT)に双方向の中間周波数(IF)インタフェースを提供します。

Image of  Rack Rail Kit for M9010A, M9018B, and M9019A
Rack Rail Kit for M9010A, M9018B, and M9019A
Model
Y1217A

Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit

Image of  テスト・リード・セット
テスト・リード・セット
Model
34138A

固定式シース・バナナ・プラグ、引込み式シースプローブ、精密チッププローブ、グラバを含む

Image of  PXIeシャーシ: 10スロット、3U、24 GB/s、Gen 3
PXIeシャーシ: 10スロット、3U、24 GB/s、Gen 3
Model
M9010A

M9010A PXIe 10-Slot Chassis with Gen 3 performance, 8 PXIe Hybrid slots.

Image of  PXIeシャーシ: 18スロット、3U、24 GB/s、Gen 3
PXIeシャーシ: 18スロット、3U、24 GB/s、Gen 3
Model
M9019A

The M9019A PXI Chassis gives you more flexibility to match the number and location of PXIe and hybrid-compatible modules with 16 PXIe hybrid slots.

Image of  USB パワーセンサ、9 kHz~6 GHz
USB パワーセンサ、9 kHz~6 GHz
Model
U2004A

U2004A USBパワーセンサは、プラグ&プレイのUSB接続を提供し、パワーメータが不要なので、セットアップが迅速かつ容易に行えます。

Image of  PXIe 周波数基準:10 MHzおよび100 MHz
PXIe 周波数基準:10 MHzおよび100 MHz
Model
M9300A

M9300A PXIe周波数レファレンスは、世界最速のベクトル信号発生器 M9381A を構築するために、M9301A シンセサイザ、M9310A 信号源出力、および M9311A モジュレーターと組み合わせて使うことができる PXIe互換の小型モジュラー計測器です。

Image of  PXI EMC Filler Panel Kit, 5 Slots
PXI EMC Filler Panel Kit, 5 Slots
Model
Y1213A

Provides five single-slot PXI filler panels with EMC gaskets

Image of  Rackmount kit for M9010A
Rackmount kit for M9010A
Model
Y1271A

Mount the M9010A PXIe chassis flush with the front of the rack or to recess it up to 140 mm in 20 mm steps

Image of  Recess Mount Rack Kit for M9018A
Recess Mount Rack Kit for M9018A
Model
Y1216A

Suspends the chassis in a Keysight rack using only 4 U of rack space, and also recesses the chassis by 4 in

Clear All