Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 22

Image of Frequency range of 9 kHz to 6 GHz Wide dynamic range of -60 to +20 dBm Internal zeroing capability to eliminate external calibration High measurement speed of up to 250 readings/second Support internal/external trigger measurements, internal triggering, and trace display Compatible with other Keysight instruments Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available. Internal Triggering and Trace Display Capability Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the , feature these capabilities.  USB Power Sensor, 9 kHz to 6 GHz
Frequency range of 9 kHz to 6 GHz Wide dynamic range of -60 to +20 dBm Internal zeroing capability to eliminate external calibration High measurement speed of up to 250 readings/second Support internal/external trigger measurements, internal triggering, and trace display Compatible with other Keysight instruments Your instrument can be controlled at no additional cost using the BenchVue Basic Power Meter/Sensor Control and Analysis App (BV0007B). This app simplifies instrument connection and control. Download the BenchVue Basic Power Meter/Sensor App (BV0007B). Note that the basic version does not include KeysightCare support and is one revision behind the licensed version. For access to the latest features and support, the licensed (paid) version of the BenchVue Power Meter/Sensor Control and Analysis App is available. Internal Triggering and Trace Display Capability Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the , feature these capabilities. USB Power Sensor, 9 kHz to 6 GHz
Model
U2004A

U2004A USB Power Sensor enable fast, simple setup by providing plug-and-play USB connectivity and by eliminating the need for a separate power meter.

Image of M9300A
Model
M9300A

The M9300A PXIe frequency reference is a PXIe-compatible, compact, modular instrument that can be used with the Keysight M9301A synthesizer, M9310A source output, and M9311A modulator to create the world’s fastest vector signal generator, the M9381A.

Image of  PCIe Cable: x8, 2.0 m
PCIe Cable: x8, 2.0 m
Model
Y1202A

The Y1202A PCIe cable (x8 connectors, 2.0m length) is primarily used to connect a PXIe or AXIe chassis to a desktop or rack-mount computer.

Image of Y1215C Flush Mount Adapter
Model
Y1215C

Y1215C Flush Mount Adapter suspends the chassis in a Keysight rack using only 4 U of rack space. It can be used with optional cable tray and rail kits.

Image of  PXI EMC Filler Panel Kit, 5 Slots
PXI EMC Filler Panel Kit, 5 Slots
Model
Y1213A

Keysight's Y1213A PXI EMC Filler Panel Kit provides 5 single-slot PXI filler panels with EMC gaskets.

Image of  PXI Slot Blockers, Qty 5, Single Slot
PXI Slot Blockers, Qty 5, Single Slot
Model
Y1212A

Y1212A is a kit of 5 plastic slot-blockers improves airflow by inserting plastic slot blockers into empty PXI slots. Made with static dissipative PC/ABS molding.

Image of  Test Lead Set
Test Lead Set
Model
34138A

Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers

Image of Y1217A
Model
Y1217A

Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit.

Image of Y1140A Solder Cup Connector Kit  Air Inlet Kit for M9018B and M9019A
Y1140A Solder Cup Connector Kit Air Inlet Kit for M9018B and M9019A
Model
Y1214B

The Y1214B Air Inlet Kit can be used to supply additional cooling air from the front of the chassis with its unique cooling design of the chassis.

Image of  Flush Mount Rack Kit for M9018A
Flush Mount Rack Kit for M9018A
Model
Y1215B

Y1215B is a rack-mounting kit that suspends the chassis in a Keysight rack using 4 U of rack space. It includes rack flanges, handles, and attachment hardware.

Image of  Recess Mount Rack Kit for M9018A
Recess Mount Rack Kit for M9018A
Model
Y1216A

Y1216A is a complete rack-mounting kit that suspends the chassis in a Keysight rack using only 4 U of rack space, and also recesses the chassis by 4 in.

Image of  Cable Tray Kit for M9018B and M9019A
Cable Tray Kit for M9018B and M9019A
Model
Y1218A

Y1218A Cable Tray Kit includes a cable tray, feet for using the chassis on a table, and attachment hardware. Can be used with rack mount kit and the rail kit.

Clear All