Choose a country or area to see content specific to your location
何をお探しですか?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス
お持ちの製品をサポートするための追加情報
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
Bring out each terminal from a triax cable to directly connect them to your test setup
Bring out each terminal from a triax cable to directly connect them to your test setup
N1416A
Bring out each terminal from a triax cable to directly connect them to your test setup
N1416Aは、柔軟な配線を可能にするバルクヘッド・コネクタです。トライアキシャル・ケーブルから各端子を取り出して、テスト・セットアップに直接接続する必要がある場合に便利です。
Easily construct a custom test fixture by converting the terminal configuration with the included connectors
Easily construct a custom test fixture by converting the terminal configuration with the included connectors
N1427B
Easily construct a custom test fixture by converting the terminal configuration with the included connectors
N1427BはB2985A/87A エレクトロメータ/ハイレジスタンスメータ専用です。トライアキシャル(特殊ねじ型)メス型コネクタと、高電圧BNC(特殊型)メス型コネクタが別途付属しているので、端子構成を他の構成に任意に変更できます。これにより、カスタム・テスト・フィクスチャを容易に作成できます。N1427BをB2985A/87Aに接続するには、N1413A ハイ・レジスタンス・メータ・フィクスチャ・アダプターも必要です。
Safely take high voltage measurements up to 1,000 V with this 1.5-m cable
Safely take high voltage measurements up to 1,000 V with this 1.5-m cable
N1427A
Safely take high voltage measurements up to 1,000 V with this 1.5-m cable
N1427AはB2985A/87A エレクトロメータ/ハイレジスタンスメータ専用です。トライアキシャル(特殊ねじ型)メス型コネクタと、高電圧BNC(特殊型)メス型コネクタが別途付属しているので、端子構成を他の構成に任意に変更できます。これにより、カスタム・テスト・フィクスチャを容易に作成できます。N1427AをB2985A/87Aに接続するには、N1413A ハイ・レジスタンス・メータ・フィクスチャ・アダプターも必要です。
Accurately measure high resistance up to 100 GΩ with these 3 m shielded test leads
Accurately measure high resistance up to 100 GΩ with these 3 m shielded test leads
N1425B
Accurately measure high resistance up to 100 GΩ with these 3 m shielded test leads
N1425Bは、B2985A/87A用に設計されています。N1426Cと一緒に使用している、大きな端子を備えたDUTを保持できます。N1426AとN1425Bの組み合わせは、プリント基板、ICソケットなどの小型DUTの測定に使用可能です。N1426BとN1425Bにより、単純なカスタムメードのテストリードを構成できます。N1425BをB2985A/87Aに接続するには、N1413A ハイレジスタンスメータ・フィクスチャ・アダプターも必要です。
Accurately measure high resistance up to 100 GΩ with these 1.5-m shielded test leads
Accurately measure high resistance up to 100 GΩ with these 1.5-m shielded test leads
N1425A
Accurately measure high resistance up to 100 GΩ with these 1.5-m shielded test leads
The N1425A is designed to operate specifically with the B2985A/87A. It can hold DUTs with large terminals being used with the N1426C. The N1426A with the N1425A is available for measurements of small DUTs such as PC boards or IC sockets. The N1426B with the N1425A enables the construction of simple custom-made test leads. The N1413A High Resistance Meter Fixture Adapter is also required to connect the N1425A to the B2985A/87A.
Learn more about Keysight B2980A Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.
ハイレジスタンスメータ・アクセサリの接続を変換し、B2980Bシリーズ電位計による制御を可能にします。
ハイレジスタンスメータ・アクセサリの接続を変換し、B2980Bシリーズ電位計による制御を可能にします。
N1413A
ハイレジスタンスメータ・アクセサリの接続を変換し、B2980Bシリーズ電位計による制御を可能にします。
N1413Aは、N1424、N1425、N1427、N1428などのアクセサリの接続を変換するためのアダプタです。 B2980B エレクトロメータ (B2985B、B2987B) による制御を可能にします。 アダプタの使用方法は、B2980Bのマニュアルを参照してください。
Keysight B2980Bシリーズ フェムトメータ/ピコアンメータ、エレクトロメータ/ハイレジスタンスメータの詳細。
B2980Aシリーズの簡単で便利な電流測定を提供します。
B2980Aシリーズの簡単で便利な電流測定を提供します。
N1415A
B2980Aシリーズの簡単で便利な電流測定を提供します。
N1415Aは、B2980Aシリーズ フェムト/ピコ電流計および電位計用の1.5 mのトライアキシャル-ワニ口ケーブルです。1 nAを超える電流を簡単に測定できますが、適切なシールドを施すことにより、1 nA未満の電流も測定できます。N1415Aを使用すれば、電圧、抵抗、電荷などもすばやく測定できます。赤のクリップ=中心導体、黒=内部シールド(ガード)、緑=外部シールド。
Comes with two component modules that can hold SMDs, leads, and various types of devices
Comes with two component modules that can hold SMDs, leads, and various types of devices
N1428A
Comes with two component modules that can hold SMDs, leads, and various types of devices
N1428AはB2985A/87A エレクトロメータ/ハイレジスタンスメータ専用です。SMD、リード、およびさまざまな種類のデバイスを保持するためのコンポーネントモジュールが2個付属しています。シールド付きケースの使用により、電気的ノイズの影響が軽減されます。内蔵インターロック回路により安全な高電圧測定が可能です。N1428AをB2985A/87Aに接続するには、N1413A ハイ・レジスタンス・メータ・フィクスチャ・アダプターも必要です。
Includes cable (N1415A) and adapter (N1414A) set for easy and convenient measurements with B2985A/B2987A
Includes cable (N1415A) and adapter (N1414A) set for easy and convenient measurements with B2985A/B2987A
N1410A
Includes cable (N1415A) and adapter (N1414A) set for easy and convenient measurements with B2985A/B2987A
N1410Aは、B2985A/B2987A電位計/ハイレジスタンス・メータ用のスタータ・キットで、N1414A高抵抗測定用ユニバーサル・アダプタとN1415Aトライアキシャル-ワニ口ケーブルが付属しています。N1414Aを使用すれば、ケーブルのセットアップや配線設定が容易です。N1415Aは、1 nAを超える電流の測定に推奨されますが、適切なシールドを施すことにより、1 nA未満の電流も測定できます。
Enables the N1425 to hold DUTs with large terminals while supporting voltage up to 1,000 V
Enables the N1425 to hold DUTs with large terminals while supporting voltage up to 1,000 V
N1426C
Enables the N1425 to hold DUTs with large terminals while supporting voltage up to 1,000 V
N1426Cは、N1425で大きい端子を持つDUTを保持するために使用します。N1425はB2985A/87A専用です。
Simplify the connection for high resistance measurements by B2980A series electrometer/high resistance meter
Simplify the connection for high resistance measurements by B2980A series electrometer/high resistance meter
N1414A
Simplify the connection for high resistance measurements by B2980A series electrometer/high resistance meter
N1414Aは、B2980Aシリーズ電位計/ハイレジスタンス・メータ(B2985A、B2987A)による高抵抗測定用の接続を容易にするためのアダプタです。このアクセサリを用いれば、電流測定用のトライアキシャル・ケーブルと、DUT(高抵抗値の抵抗)にバイアスを印加するためのバナナ・ケーブルを使用するだけで測定できます。
N1412A 500 V triaxial cable, 1.5 m; prevents leakage current during ultra-low current measurements below 1 nA.
N1412A 500 V triaxial cable, 1.5 m; prevents leakage current during ultra-low current measurements below 1 nA.
N1412A
N1412A 500 V triaxial cable, 1.5 m; prevents leakage current during ultra-low current measurements below 1 nA.
The N1412A is a triaxial cable up to 500 V with 1.5 m length. It is recommended to use a triaxial cable to prevent leakage current through the measurement cable when you need to perform less than low current measurement (< 1 nA).
Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.