Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 33

Image of  Triaxial Cable, 500 V, 1.5 m
Triaxial Cable, 500 V, 1.5 m
Model
N1412A

N1412A 500 V triaxial cable, 1.5 m; prevents leakage current during ultra-low current measurements below 1 nA.

Image of  Triaxial Cable, 500 V, 6 m
Triaxial Cable, 500 V, 6 m
Model
N1412C

N1412C 500 V triaxial cable, 6 m; prevents leakage current during ultra-low current measurements below 1 nA.

Image of  Low Noise Test Cables For N1413 With B2980 Series, 3m
Low Noise Test Cables For N1413 With B2980 Series, 3m
Model
N1427B

Easily construct a custom test fixture by converting the terminal configuration with the included connectors.

Image of  Low Noise Test Cables For N1413 With B2980 Series, 1.5 m
Low Noise Test Cables For N1413 With B2980 Series, 1.5 m
Model
N1427A

Safely take high voltage measurements up to 1,000 V with this 1.5 m cable.

Image of  Low Noise Test Leads for N1413 with B2980 Series, 3m
Low Noise Test Leads for N1413 with B2980 Series, 3m
Model
N1425B

Accurately measure high resistance up to 100 GΩ with these 3 m shielded test leads.

Image of  Low Noise Test Leads for N1413 with B2980 Series, 1.5m
Low Noise Test Leads for N1413 with B2980 Series, 1.5m
Model
N1425A

Accurately measure high resistance up to 100 GΩ with these 1.5-m shielded test leads.

Image of  Component Test Fixture for N1413 with B2980 Series
Component Test Fixture for N1413 with B2980 Series
Model
N1428A

Comes with two component modules that can hold SMDs, leads, and various types of devices

Image of  High Resistance Measurement Universal Adapter
High Resistance Measurement Universal Adapter
Model
N1414A

N1414A High Resistance Measurement Universal Adapter is used to simplify the connection for high resistance measurements by B2980A series electrometer.

Image of
Model
N1415A

Provides easy and convenient current measurements for the B2980B series.

Image of  High Resistance Meter Fixture Adapter
High Resistance Meter Fixture Adapter
Model
N1413A

Converts connections for high resistance meter accessories and enables them to be controlled by B2980B series electrometers

Image of  Starter kit for B2985/B2987
Starter kit for B2985/B2987
Model
N1410A

Includes cable (N1415A) and adapter (N1414A) set for easy and convenient measurements with B2985A/B2987A.

Image of  Alligator Clips For N1425
Alligator Clips For N1425
Model
N1426C

Enables the N1425 to hold DUTs with large terminals while supporting up to 1,000 V.

Clear All