Choose a country or area to see content specific to your location
O que você está procurando?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
42941A
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
The 42941A Impedance Probe Kit used with the Impedance Analyzer provides the capability to perform in-circuit measurements (printed circuit patterns, the input/output impedance of circuits, etc.) with better accuracy and wider impedance coverage from 20 Hz to 120 MHz. In-circuit measurements can improve cycle time in a design environment, or reduce the cost of rework in a production environment.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes
16454A
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes
Frequency:
1 kHz to 1 GHz
Sample size (toroids only):
height: ≤ 8.5 mm
inner diameter: ≥ 3.1 mm
outer diameter: ≤ 20 mm
The 16454A is designed for accurate permeability measurements of toroidal-shaped magnetic materials. Since the construction of this fixture creates one turn around the toroid (with no magnetic flux leakage), the need of winding a wire around the toroid is unnecessary. Complex permeability is calculated from the inductance with and without the toroid. When the E4991A/4291B with option 002 is used as the measurement instrument, direct readouts of complex permeability are possible. In addition, it is furnished with a small and a large fixture to adapt to a wide range of sizes.
For more information about Material Testing Equipment, please visit Materials Test Equipment and LCR Meter & Impedance Measurement Product Accessories
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
16451B
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
Frequência:
≤ 30 MHz
Parâmetros de medição:
Capacitância (C), fator de dissipação (D), e constante dielétrica (εr', εr'')
Tamanho do material em teste:
Espessura: ≤ 10 mm
Diâmetro: 10 to 56 mm
O acessório de teste 16451B é utilizado para avaliar a constante dielétrica de materiais dielétricos sólidos com precisão e está em conformidade com a ASTM D150. Ele emprega o método das placas paralelas, no qual dois eletrodos são separados por um dielétrico para formar um capacitor. Um medidor de LCR ou um analisador de impedância é então empregado para medir a capacitância criada no acessório.
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
16453A
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
Frequência:
1 MHz a 1 GHz
Sample size (smooth sheets only):
Espessura: 0,3 mm a 3 mm
Diâmetro: ≥ 15 mm
O acessório de teste 16453A foi desenvolvido para realizar medições precisas de constantes dielétricas e de tangentes de perda nos instrumentos E4991A/4291A/B. Ele emprega o método das placas paralelas, no qual dois eletrodos são separados por um dielétrico para formar um capacitor. Os equipamentos E4991A/4291A/B medem a capacitância criada no acessório de teste. O botão com a opção 002 calcula a permissividade complexa relativa, como descrita no acessório 16451B. É necessário fazer ajustes nos eletrodos paralelos quando utilizados com o 16451B. Esses ajustes não são exigidos para o 16453A porque este acessório tem um eletrodo flexível que se ajusta automaticamente à superfície do material.
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis.
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis.
41800A
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis.
The Keysight 41800A Active Probe provides high input impedance from 5 Hz to 500 MHz. The Keysight 41800A is a valuable tool when used with a network and spectrum analyzer for circuit signal analysis.
For more information about RF Probes, please visit Keysight RF Probes.
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A).
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A).
16380C
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A).
O conjunto padrão de capacitores 16380C consiste em três capacitores de precisão: 0,01 uF (16385A); 0,1 uF (16386A); 1 uF (16387A) e um opcional de 10 uF (16388A). Estes capacitores são empregados principalmente em testes de desempenho com os medidores de LCR e analisadores de impedância com 4 terminais da Keysight. Consulte o manual de operação ou suporte técnico para saber como utilizar esses padrões.
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
42942A
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
O adaptador de terminais 42942A configura os quatro terminais do analisador 4294A em um terminal de 7 mm. Assim, podem ser utilizados acessórios de teste com conectores de 7 mm com o 4294A.
Operate this test fixture with high frequency LCR meters and impedance analyzers
Operate this test fixture with high frequency LCR meters and impedance analyzers
16200B
Operate this test fixture with high frequency LCR meters and impedance analyzers
O acessório de teste 16200B foi projetado para operar com medidores de LCR e analisadores de impedância de alta frequência. Ele permite que você forneça uma corrente de polarização de até 5 Acc ao dispositivo, através de uma porta de 7 mm, usando um fonte de corrente CC externa.
Soft carrying case with zipper for handheld digital multimeters (DMMs)
Soft carrying case with zipper for handheld digital multimeters (DMMs)
U1174A
Soft carrying case with zipper for handheld digital multimeters (DMMs)
Estojo de transporte com zíper, para multímetros digitais de mão.
Dimensão: 22,9 x 12,7 x 7,6 cm
Measure odd-shaped components that you cannot measure using conventional fixtures
Measure odd-shaped components that you cannot measure using conventional fixtures
16089C
Measure odd-shaped components that you cannot measure using conventional fixtures
O cabo 16089C possibilita a medição de componentes com formato estranho que não podem ser medidos com acessórios de teste convencionais. Ele é equipado com dois clipes Kelvin isolados.
Measure a DUT with up to +/-200 V DC bias and also measure axial/radial lead components
Measure a DUT with up to +/-200 V DC bias and also measure axial/radial lead components
16065A
Measure a DUT with up to +/-200 V DC bias and also measure axial/radial lead components
O acessório de teste 16065A possibilita a medição de DUTs com até ±200 V de polarização CC. Os mesmos módulos do 16047A/D podem ser empregados para a realização de medições em componentes axiais e radiais.
Extend the measurement port with a BNC male connector board that allows attachment of user-fabricated test fixtures
Extend the measurement port with a BNC male connector board that allows attachment of user-fabricated test fixtures
16048H
Extend the measurement port with a BNC male connector board that allows attachment of user-fabricated test fixtures
O cabo de teste 16048H estende a porta de medição com uma configuração com 4 terminais. Ele tem uma placa com um conector BNC macho que permite o encaixe em acessórios de teste fabricados pelo usuário.