Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
41800A Active Probe, 5 Hz to 500 MHz
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis
A partir de
HIGHLIGHTS
The Keysight 41800A Active Probe provides high input impedance from 5 Hz to 500 MHz. The Keysight 41800A is a valuable tool when used with a network and spectrum analyzer for circuit signal analysis.
For more information about RF Probes, please visit Keysight RF Probes.
Interested in a 41800A?
Featured Resources
Want help or have questions?