Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
42090A
Use for performance tests of 4-terminal pair LCR meters and impedance analyzers.
The 42090A is an open termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
42091A
Use for performance tests of the 4-terminal pair LCR meters and impedance analyzers.
The 42091A is a short termination and is primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using this standard.
Soft carrying case with zipper for handheld digital multimeters (DMMs)
Soft carrying case with zipper for handheld digital multimeters (DMMs)
U1174A
Soft carrying case with zipper for handheld digital multimeters (DMMs)
Soft carrying case with zipper for handheld digital multimeters.
Dimension: 9x5x3"
Keysight offers a variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
42941A
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
The 42941A Impedance Probe Kit used with the Impedance Analyzer provides the capability to perform in-circuit measurements (printed circuit patterns, the input/output impedance of circuits, etc.) with better accuracy and wider impedance coverage from 20 Hz to 120 MHz. In-circuit measurements can improve cycle time in a design environment, or reduce the cost of rework in a production environment.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
16200B can operate with high frequency LCR meters and impedance analyzers that can supply a bias current across the device of up to 5 Adc with 7 mm port.
16200B can operate with high frequency LCR meters and impedance analyzers that can supply a bias current across the device of up to 5 Adc with 7 mm port.
16200B
16200B can operate with high frequency LCR meters and impedance analyzers that can supply a bias current across the device of up to 5 Adc with 7 mm port.
The 16200B test fixture is designed to operate with high frequency LCR meters and impedance analyzers. It allows you to supply a bias current across the device of up to 5 Adc through a 7 mm port by using an external DC current source.
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes.
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes.
16454A
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes.
Frequency:
1 kHz to 1 GHz
Sample Size (Toroids Only):
height: ≤ 8.5 mm
inner diameter: ≥ 3.1 mm
outer diameter: ≤ 20 mm
The 16454A is designed for accurate permeability measurements of toroidal-shaped magnetic materials. Since the construction of this fixture creates one turn around the toroid (with no magnetic flux leakage), the need of winding a wire around the toroid is unnecessary. Complex permeability is calculated from the inductance with and without the toroid. When the E4991A/4291B with option 002 is used as the measurement instrument, direct readouts of complex permeability are possible. In addition, it is furnished with a small and a large fixture to adapt to a wide range of sizes.
For more information about Material Testing Equipment, please visit Materials Test Equipment and LCR Meter & Impedance Measurement Product Accessories
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
16451B
Evaluate the dielectric constant of solid dielectric materials; complies with ASTM D150
Frequency:
≤ 30 MHz
Measurement parameters:
capacitance (C), dissipation factor (D), and dielectric constant (εr', εr'')
Material-under-test size:
thickness: ≤ 10 mm
diameter: 10 to 56 mm
The 16451B is used to evaluate the dielectric constant of solid dielectric materials accurately, and complies with ASTM D150. The 16451B employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. An LCR meter or an impedance analyzer is then used to measure the capacitance created from the fixture.
For more information about Material Testing Equipment, please visit Materials Test Equipment.
Learn more about LCR Meter & Impedance Measurement Product Accessories
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
16453A
Eliminate stray capacitance by measuring the dielectric constant of solid materials using the parallel plate method.
Frequency:
1 MHz to 1 GHz
Sample size (smooth sheets only):
thickness: 0.3 mm to 3 mm
diameter: ≥ 15 mm
The 16453A is designed for accurate dielectric constant and loss tangent measurements on the E4991A/4291A/B. It employs the parallel plate method, which sandwiches the material between two electrodes to form a capacitor. The E4991A/4291A/B measures the capacitance created from the fixture, and option 002 firmware calculates the relative complex permittivity as described in the 16451B. Adjustment to insure parallel electrodes is required when using the 16451B. This adjustment is not required with the 16453A because the fixture has a flexible electrode that adjusts automatically to the material surface.
For more information about Material Testing Equipment, please visit Materials Test Equipment.
Learn more about LCR Meter & Impedance Measurement Product Accessories
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis.
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis.
41800A
Provides high-input impedance and can be used with a network and spectrum analyzer for circuit signal analysis.
The Keysight 41800A Active Probe provides high input impedance from 5 Hz to 500 MHz. The Keysight 41800A is a valuable tool when used with a network and spectrum analyzer for circuit signal analysis.
For more information about RF Probes, please visit Keysight RF Probes.
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A).
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A).
16380C
Consists of three precision capacitors -0.01 µF (16385A), 0.1 µF (16386A), and 1 µF (16387A).
The 16380C is a standard capacitor set consisting of three precision capacitors - 0.01uF (16385A), 0.1uF (16386A), 1uF (16387A),and an optional 10uF (16388A). These capacitors are primarily used for performance tests of Keysight's 4-terminal pair LCR meters and impedance analyzers. Refer to the instrument's operation/service manual for the method of using these standards.
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
42942A
Convert your instrument's 4-terminal pair configuration into a 7 mm configuration.
The 42942A terminal adapter converts the Impedance Analyzer four terminal-pair configuration into a 7 mm terminal configuration. As a result, test fixtures with a 7 mm terminal connector can be used with the Impedance Analyzer.
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
16034E
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
The 16034E test fixture is designed for impedance evaluations of SMD components. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W) mm.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories