O que você está procurando?
16454A Magnetic Material Test Fixture
Measure the accurate permeability of toroidal-shaped materials in a wide range of sizes
A partir de
HIGHLIGHTS
Frequency:
1 kHz to 1 GHz
Sample size (toroids only):
height: ≤ 8.5 mm
inner diameter: ≥ 3.1 mm
outer diameter: ≤ 20 mm
The 16454A is designed for accurate permeability measurements of toroidal-shaped magnetic materials. Since the construction of this fixture creates one turn around the toroid (with no magnetic flux leakage), the need of winding a wire around the toroid is unnecessary. Complex permeability is calculated from the inductance with and without the toroid. When the E4991A/4291B with option 002 is used as the measurement instrument, direct readouts of complex permeability are possible. In addition, it is furnished with a small and a large fixture to adapt to a wide range of sizes.
For more information about Material Testing Equipment, please visit Materials Test Equipment and LCR Meter & Impedance Measurement Product Accessories
Interested in a 16454A?
Featured Resources for 16454A Magnetic Material Test Fixture
Want help or have questions?