O que você está procurando?
42941A Impedance Probe Kit for Impedance Analyzer
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
A partir de
Perform in-circuit measurements on the E4990A-120 with better accuracy and wider impedance from 20 Hz to 120 MHz.
Highlights
The 42941A Impedance Probe Kit used with the Impedance Analyzer provides the capability to perform in-circuit measurements (printed circuit patterns, the input/output impedance of circuits, etc.) with better accuracy and wider impedance coverage from 20 Hz to 120 MHz. In-circuit measurements can improve cycle time in a design environment, or reduce the cost of rework in a production environment.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Amplie as Capacidades
Want help or have questions?