This course focuses on advanced Sheet Metal Forming (PAM-STAMP) solution usability (Graphical user interface, validation process setup, analysis, and optimization). Participants learn to prepare validation models for springback, run simulations, evaluate results, and run the automatic springback compensation via the Sheet Metal Forming (PAM-STAMP) Graphical User Interface.
CAE engineers, model designers, etc.
Learn to perform springback compensation using the Sheet Metal Forming (PAM-STAMP) solution, which covers the entire tooling process for validation setup, analysis, and compensation.
No suitable date or place? Request custom training.
尋找感興趣的產品?