Covers sand, die, investment, and continuous casting, plus variants.
Predict residual stresses, dimensional variations, and microstructure evolution.
Simulate real shop-floor die conditions and optimize cooling channels
Accurately forecast shrinkage, gas porosity, cold shuts, and surface defects.
Define optimal process windows and improve tool life.
Tailored deployment, expert training, and ongoing technical support.
blogs
blogs
blogs
Casting (ProCAST) simulation software is a virtual engineering tool that allows foundries and manufacturers to simulate every stage of the casting process—from filling and solidification to cooling and defect prediction. It helps ensure parts are cast correctly the first time, reducing scrap and costly redesigns.
By simulating casting conditions virtually, manufacturers can detect and correct potential issues—such as porosity, shrinkage, or thermal stress—before physical trials. This reduces the need for prototypes, shortens development cycles, and minimizes material waste.
The software supports a wide range of processes, including sand casting, die casting, investment casting, continuous casting, centrifugal casting, and other process variants such as core blowing, heat treatment, and semi-solid casting.
Yes. The software accurately predicts defects such as shrinkage porosity, air entrapment, cold shuts, gas porosity, and residual stress. It can also analyze microstructure evolution, grain structure, and mechanical properties to help improve part performance and durability.
Casting (ProCAST) simulation software can be seamlessly deployed into your current product development process. It works with your existing CAD and engineering tools, and Keysight’s implementation and support teams provide training, integration assistance, and best practices to ensure fast adoption.
It’s trusted across automotive, aerospace, heavy machinery, white goods, and electronics sectors—anywhere precision, repeatability, and efficiency in metal casting are essential to production success.
尋找感興趣的產品?