Choose a country or area to see content specific to your location
尋找感興趣的產品?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Next-generation RF circuit simulation and optimization software.
AI-ready RF-MW-mmWave circuit simulation and optimization.
RF Circuit Simulation Professional is the industry’s state-of-the-art AI-ready RF circuit simulation and optimization technology. It enables you to design the most challenging RF-MW-mmWave circuits, RFICs, and 3D Heterogeneous Integrated (3DHI) RF transceiver modules for 5G/6G, wireless networking, radar, and aerospace-defense applications.
Keysight’s RF Circuit Simulation Professional enables RFIC designers to perform parallel multi-domain, multi-physics analyses efficiently in the ADS, Cadence Virtuoso or Synopsys Custom Compiler workflow. AI-assisted parallel optimization algorithms refine on-chip RFIC together with off-chip packaging to achieve multi-objective performance and the highest yield.
Its unique Nexus Connect capability captures complex RFIC design workflows that include simulation, optimization, decision trees and parameter settings, as executable flowcharts. These Python based flowcharts are self-documenting for design reviews and can be reused by you or AI-agents to orchestrate complex pre-tapeout verification.
Model components on silicon chips accurately.
Optimize designs with sweeps and load-pull analysis.
Simulate RF designs in Keysight Advanced Design System (ADS), Cadence Virtuoso, and Synopsys Custom Compiler environments.
Winslow nonlinear amplifier stability analysis.
Standard DC, AC, S-parameter, Harmonic Balance Transient, and Envelope Transient simulation modes.
Support of mixed hierarchies for 3D heterogeneous integration and chip packaging.
The RF Circuit Simulation Professional Python application programming interface (API) enables programmatic control of simulation and optimization to automate workflows and to interact with external AI and Machine Learning (ML) frameworks to exploit the power of AI assisted designs.
Python automation makes RF Circuit Simulation Professional AI-ready to leverage machine learning models such as artificial neural networks (ANN) and large language models (LLM), and enables integration with external AI algorithms and frameworks, such as copilots and AI agents, to realize unprecedented productivity.
Keysight is reimagining RF simulation as a programmatically controlled, extensible platform—an approach that integrates tightly with measurement science, leverages automation, and opens the door to Artificial Intelligence (AI). Explore the limitations of traditional RF simulators and why a new architecture is needed for developing a next-generation RF simulation engine. See the immediate productivity benefits from Python integration, troubleshooting aids, and parallel optimization. These benefits yield immediate possibilities for automated workflows, no-code design sequencing, and AI-driven exploration.
Bootcamps
WEBINAR
WEBINAR
blogs
白皮書
blogs
白皮書
Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.
The software supports the design and verification of RFICs, microwave circuits, mmWave components, transceiver architectures, and RF 3D heterogeneous integration (3DHI) modules. It is well suited for advanced wireless, radar, and aerospace-defense applications.
RF Circuit Simulation Professional provides multi-domain simulation capabilities, including frequency-domain, transient, harmonic balance, envelope, stability, electrothermal, system-level, and measurement-aware simulation technologies. These capabilities help engineers validate performance across multiple design requirements.
The solution organizes simulation and optimization activities into reusable workflows rather than isolated tasks. Engineers can automate repetitive processes, create standardized methodologies, and accelerate design verification while reducing the risk of design errors and costly re-spins.
Yes. The platform includes a Python API that enables automation of simulations and optimizations and allows integration with AI and machine learning frameworks. This AI-ready architecture supports advanced workflow automation and design exploration.
Yes. In addition to built-in optimization technologies, RF Circuit Simulation Professional supports external Python-based optimization algorithms. This flexibility allows engineering teams to integrate proprietary methods, automation scripts, and AI-driven workflows.
RF Circuit Simulation Professional integrates directly with leading custom IC design environments, including Keysight ADS, Cadence Virtuoso, and Synopsys Custom Compiler. This enables engineers to use a consistent simulation and optimization workflow across multiple platforms.
The solution enables simulation and optimization of RFICs together with off-chip packaging and 3D heterogeneous integration technologies. Engineers can evaluate complete transceiver implementations and optimize performance across chip, package, and module boundaries.
Yes. The software includes yield analysis, Monte Carlo analysis, parameter sweeps, and load-pull capabilities to help engineers understand performance variations, improve manufacturability, and increase confidence before tapeout.
Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.
尋找感興趣的產品?