Core + all Synthesis + 3D planar EM simulator predicts, visualizes & fixes EM effects of physical layout. Simulate planar antenna far field radiation patterns.

Highlights

The W5304B RF Synthesis Core, Synthesis, EM includes:

  • Core environment, Linear Simulator, Schematic, Layout, Data Display Instrument Link, MATLAB script
  • 3D planar EM Simulator
  • 12 circuit synthesis, e.g. custom filter, matching, mixers, equalizers, oscillators, signal control, vendor discrete parts

Core, all circuit Synthesis and 3D planar electromagnetic simulator (Momentum) enables automatic synthesis of RF circuits with lumped and distributed elements. 3D planar EM simulation accounts for the EM effects of physical layout (e.g. solder pads, junction discontinuities, vias and transmission lines) on linear RF circuit performance. Predict planar antenna characteristics such as gain, sidelobe levels and impedance. Interactive cut planes and 3D visualization of animated surface currents enable troubleshooting and correction of undesired EM effects such as coupline, reflection and radiation before hardware fabrication to avoid costly rework and iterations.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助