這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
U9422B FET Solid State Switch, 300 kHz to 50 GHz, SPDT
Highlights
Features
- Broad operating frequency range from 300 kHz to 50 GHz
- Minimizes crosstalk with exceptionally high isolation across broad frequency
- Prevent damage to sensitive components with low video leakage
- Maintain fast throughput switch switching speed in microseconds
- USB connection that comes with multiport configuration connectivity port for PXIe and USB VNA or solder connector options provide switches configuration flexibility
The U9422B FET solid state switches offer superior performance in terms of isolation and video leakage across a broad operating frequency range of up to 50 GHz. The SPDT switch are used to increase system flexibility and simplicity and are easily controlled with USB connection; that comes with the flexibility of multiport configuration connectivity port PXIe and USB VNA or through a soldering connector option.
Interested in a U9422B?
Featured Resources for U9422B FET Solid State Switch, 300 kHz to 50 GHz, SPDT
Want help or have questions?