尋找感興趣的產品?
S97082B Scalar Mixer / Converter Measurements
The S97082B scalar mixer/converter measurements enables the highest accuracy for scalar conversion–loss/gain measurements with a simple setup and calibration.
Highlights
- Intuitive user interface for mixer/converter measurements
- Frequency-offset sweep
- Match-corrected power-meter calibration
- Controls external signal generators and power meters
- Compatible with all USB vector network analyzers
With a simple setup and calibration, the S97082B scalar mixer/converter measurements delivers the highest accuracy for scalar conversion-loss/gain measurements by combining on-port and power meter calibrations to remove mismatch errors. The S97082B provides an intuitive and easy-to-use user interface for setting up mixer and converter measurements, with single or dual conversion stages. It can control the analyzer’s built-in source(s) as well as external signal generators for use as LO signals.
The S97082B software is compatible with the Keysight Streamline Series Vector Network Analyzers.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助