This application enables the analyzer to perform enhanced time domain analysis for high-speed data applications.

Highlights

  • Up to 53 GHz bandwidth with 8.42 psec rise time enables measurement on the latest high-speed serial standards
  • Runs on the P50xxA Keysight Streamline USB Vector Network Analyzer with simple and intuitive operation
  • Unmatched performance: wide dynamic range (up to 140 dB) and low noise floor for accurate measurements
  • Fast measurement speed for real-time analysis
  • State-of-the art calibration techniques reduce measurement errors
  • Automatic deskew for easy removal of fixture and probe effects
  • Eye diagram analysis of high-speed digital interconnects

This application enables the analyzer to perform enhanced time domain analysis for high-speed data applications. All functionality of the S97010B are included (TDR/TDT mode). In addition, the S97011B enables more detailed measurements and evaluations, such as eye-diagram/mask modes, without adding PLTS software. Jitters and/or emphasis/equalization capabilities enables simulation of real-world signals and environment. The S97011B covers up to 53 GHz bandwidth. Full calibration is available and the automatic deskew ensures easy removal of fixture and probe effects. To get the best accuracy, mechanical calibration kits or ECal with DC option (i.e. N469xD or N4433D with Option 0DC) are recommended.

At least one ECal module is required for the operation of S97011B.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助