N9398C DC Block passes AC signals from 50 kHz to 26.5 GHz while blocking DC voltage and current components.

Highlights

The Keysight N9398C DC block offers a new level of DC blocking with performance specified from 50 kHz to 26.5 GHz. This DC block features a broad frequency range, excellent return loss, very low insertion loss and excellent temperature stability.

  • Frequency range 50 kHz to 26.5 GHz
  • Low insertion loss < 0.9 dB
  • 16 V maximum DC working voltage
  • 3.5 mm precision coaxial connectors

Learn more about Keysight DC Blocks

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助