Provide high performance broadband down-conversion and frequency extension of signal analyzers.

Highlights

  • Banded frequency ranges from 26.5 GHz to 1.1 THz
  • Band specific input port flange WR28 to WR1.0
  • Option UDC provides additional IF input to up-conversion a signal to the mm-wave frequency range
  • Driven directly from a UXA, PXA, MXA or EXA signal analyzer with Option EXM
  • Easily reconfigurable as a block down-converter with up to 40 GHz bandwidth
  • 9V DC power supply included

The N9029BV signal analyzer frequency extension modules offer full waveguide band coverage and are available from WR28 (26 to 40 GHz) to WR1.0 (750 to 1100 GHz). The N9029BV are the Spectrum Analyzer Extension Mini modules (WRxxSAX-M) from VDI Inc. that have been designed to work directly with the UXA, PXA, MXA and EXA signal analyzers. The N9029BV extends the high performance attributes of the Keysight X-Series signal analyzer into millimeter frequencies. For block down- and up-conversion, the modules can be driven by an LO signal generator that meets the input frequency and power requirements.

For more millimeter-wave test equipment solutions, please contact Virginia Diodes, Inc. (VDI).

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助