The MX0113A adapts compatible AutoProbe I probes, including select InfiniiMax II models, directly to XR8 oscilloscopes using the AutoProbe III interface.

Highlights

The Keysight MX0113A is a precision 50-ohm adapter which allows you to connect a probe with AutoProbe I interface such as the 1169B InfiniiMax II Series Probe Amplifier to a Keysight Infiniium XR8 oscilloscope that has the AutoProbe III interface.

  • Input : 50 Ω AutoProbe I
  • Output : 50 Ω AutoProbe III

Note: The MX0113A is not compatible with all probes with AutoProbe I interfaces. For the most up-to-date probe compatibility information, check out the Probe Resource Center.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助