The DS1070A Glitch Pattern Generator provides precise waveform generation and timing control for advanced fault injection testing. Combining high-speed signal generation with FPGA-based processing, it enables repeatable voltage, clock, electromagnetic (EM), and laser fault injection experiments to uncover vulnerabilities in embedded devices.

Highlights

The DS1070A provides the waveform generation capabilities required for advanced fault injection testing, enabling precise control over fault timing and signal characteristics for repeatable security evaluations.

The DS1070A offers the following features:

  • Supports voltage, clock, electromagnetic (EM), and laser fault injection applications
  • Generates high-speed analog waveforms from DC to 400 MHz
  • Provides four independent waveform generation channels
  • Delivers 14-bit resolution for precise waveform generation
  • Enables sub-nanosecond timing control for accurate fault injection synchronization
  • Supports FPGA-based customization for advanced glitch shaping and user-defined workflows
  • Converts generated waveforms into voltage-level signals suitable for fault injection through the DS1004A Interface Card
  • Includes bitstreams optimized for fault injection and glitch generation
  • Enables precise control of glitch timing, amplitude, and waveform characteristics
  • Supports automated and repeatable fault injection experiments
  • Integrates into larger embedded security testing environments and custom workflows

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助