The DS1031A Hardware Crypto Training Target is a training target and development/prototyping board for side channel analysis and fault injection.

Highlights

The DS1031A Hardware Crypto Training Target is a development board based on an ARM Cortex-M4F core working at a 168MHz clock speed. It has been physically modified and programmed to act as a training target for side channel analysis (SCA) and fault injection (FI) attacks. The source code and integrated development environment (IDE) provided with the target allow it to also be used for development and prototyping.

  • Challenging training target for both passive SCA attacks like differential power analysis (DPA) and active FI attacks like differential fault analysis (DFA)
  • Accurately models current 32-bit embedded devices; HW crypto is implemented similar to current devices 
  • Stable behavior; robust against accidental permanent damage from FI
  • Configurable countermeasures

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助