The AC69ALGU analog interface connector controls the output with external analog signals.

Highlights

The Keysight AC69ALGU external analog interface connector uses a DC signal to change the AC voltage, DC voltage, or frequency. This solution can help you:

  • Enable the control parameter (CTRL Para) using the front panel soft key.
  • Control the output with external analog signals.
  • Integrate with Keysight power sources: AC6903L, AC6903H, AC6906L, AC6906H, AC6912L, AC6912H, AC6918L, and AC6918H.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助