這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
11590B Bias Network, 100 MHz to 12.4 GHz
Quickly supply DC bias to the center conductor coaxial connector for your device
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
HIGHLIGHTS
- 頻率範圍:100 MHz 至 12.4 GHz(選配可達 18 GHz )
- 插入損耗(dB):0.8(12.4 - 18 GHz 時為 1.2)
- 最大駐波比(SWR):1.25(12.4 - 18 GHz 時為 1.5)
- 阻抗:50 Ω
- 射頻功率:+24 dBm 最大值
- 偏壓電流:500 mA
- 偏壓電壓:100 V
- 連接器:射頻輸入 - N 型(母頭)、射頻輸出 - N 型(母頭)、直流偏壓 - BNC(母頭)
11590B 寬頻高功率偏壓網路可用於各種偏壓應用,以滿足實驗室和生產環境中的測試與量測需求。偏壓網路提供了一種方法,在阻隔 DC 流向 RF 埠的同時,向元件上同軸連接器的中央導體提供 DC 偏壓。
- 頻率範圍:100 MHz 至 12.4 GHz(選配可達 18 GHz )
- 插入損耗(dB):0.8(12.4 - 18 GHz 時為 1.2)
- 最大駐波比(SWR):1.25(12.4 - 18 GHz 時為 1.5)
- 阻抗:50 Ω
- 射頻功率:+24 dBm 最大值
- 偏壓電流:500 mA
- 偏壓電壓:100 V
- 連接器:射頻輸入 - N 型(母頭)、射頻輸出 - N 型(母頭)、直流偏壓 - BNC(母頭)
- 溫度:除非另行聲明,在 0 至 55 °C 溫度範圍內提供的保證效能
Interested in a 11590B?
Featured Resources for 11590B Bias Network, 100 MHz to 12.4 GHz
Want help or have questions?