What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4608A Remote Programming Interface
Used with the Logic and Protocol Analyzer software. This program is used for installing the compatible remote programming interface (RPI) software package.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
| 發佈日期 | 版本 | 版本說明 |
|---|---|---|
| 2016-05-10 | 05.90.1110 | For installing the compatible remote programming interface (RPI) software package. |
| 發佈日期 | 版本 |
|---|---|
| 2016-05-10 | 05.90.1110 |
| Version Description |
|---|
| For installing the compatible remote programming interface (RPI) software package. |
如何下載
Click the download button, select file and save.
如何安裝
Execute the file on the logic analyzer or host PC, and follow the on screen installation instructions.
授權
- Requires a License
Installs on: PC / Instrument
作業系統
- Windows 8
- Windows 7
- Windows Vista
- Windows XP SP3
- Windows 8.1
- Windows Server 2003 SP2
- Windows Server 2008 SP2
- Windows Server 2008 R2 SP1
參加條件
- Information Not Available
支援的儀器
- 16800 Series Logic Analyzers, 16900 Series Logic Analyzers, U4000 Series Logic and Protocol Analyzers
無可用的軟體版本
SHOW MORE