When migrating from ART 2.0 to ART 3.0 and following the latest "Updating ART/ITF Software Solutions 3.0 Instructions" please download the MigrationCleanupBat.zip file. Using an unzip utility, unzip the zip file contents onto your ITF Server in the directory: "E:\Program Files\Keysight Technologies\Intelligent Test Framework\Utils." Ensuring that both files, the MigrationCleanup.bat and MigrationCleanup.SQL are in the same directory that was specified, double-click on the MigrationCleanup.bat to run the program.

If you have any questions, please call 1-800-447-TEST.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2003-11-25 n/a MigrationCleanupBat.zip
發佈日期 版本
2003-11-25 n/a
Version Description
MigrationCleanupBat.zip

如何下載

  • See Above

如何安裝

  • See Above

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • Information Not Available
無可用的軟體版本
SHOW MORE