Choose a country or area to see content specific to your location
何をお探しですか?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
頻繁にお問い合わせされるサポート関連のお役に立つ情報すばやくアクセス
お持ちの製品をサポートするための追加情報
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
E9301B
The E9301B power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -30 to +44 dBm (74 dB dynamic range).
E9304Aパワーセンサは、9 kHz~6 GHzの周波数レンジ、-60~+20 dBmのパワーレンジで、平均パワーを測定できます。 このセンサは、非常に低い周波数(VLF)のパワー測定に最適です。
E9304Aパワーセンサは、9 kHz~6 GHzの周波数レンジ、-60~+20 dBmのパワーレンジで、平均パワーを測定できます。 このセンサは、非常に低い周波数(VLF)のパワー測定に最適です。
E9304A
E9304Aパワーセンサは、9 kHz~6 GHzの周波数レンジ、-60~+20 dBmのパワーレンジで、平均パワーを測定できます。 このセンサは、非常に低い周波数(VLF)のパワー測定に最適です。
N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.
N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.
N8488A
N8488A power sensor has the widest frequency range among N8480 power sensors offering from Keysight.
注記:N8480シリーズ・パワー・センサは、Keysight 43x、E1416A、N8262Aパワー・メータ、5314xマイクロ波カウンタ、E7495x基地局テスト・セットでは使用できません。(詳細情報)
N8488Aパワー・センサは、KeysightのN8480パワー・センサ・ファミリで最も広い周波数レンジを備えています。この新しいパワー・センサを使用すれば、校正係数をパワー・メータに手動で入力しなくても、センサを校正することができます。この新しいN8488Aパワー・センサは、他のN8480パワー・センサと同様に、優れた確度、リニアリティ、再現性、SWRを備えています。
N8480 シリーズ パワーセンサは、8480 シリーズ パワーセンサの後継機種です。
N8480 シリーズ パワーセンサは、8480 シリーズ パワーセンサの後継機種です。
N8481H
N8480 シリーズ パワーセンサは、8480 シリーズ パワーセンサの後継機種です。
注記:オプションCFTは、以前の8480シリーズ・パワー・センサの代替として使用でき、SCPIと互換性があります。校正係数は、手動入力する必要があります。オプションCFTは、43xや他の販売終了パワー・メータとは使用できません。
注記:すべてのN8480パワー・センサが、Keysight 43x、E1416A、N8262Aパワー・メータ、5314xマイクロ波カウンタ、E7495x基地局テスト・セットと使用できるわけではありません。 (詳細はこちらを参照してください)
N8480シリーズ・パワー・センサは、8480シリーズ・パワー・センサの後継機種です。この新しいパワー・センサは、EEPROMを搭載し、パワー・メータに校正係数を手動入力しなくても、パワー・センサを校正することができます。以前の8480シリーズ・パワー・センサと比較すると、ダイナミック・レンジおよび周波数レンジが広くなり、確度、リニアリティ、再現性、SWRなどが大幅に向上しています。
DAQA191A 2U デュアル・フランジ・キットを使用して、2つのキーサイト・システム IIの機器を並行に設置して取り付け可能
DAQA191A 2U デュアル・フランジ・キットを使用して、2つのキーサイト・システム IIの機器を並行に設置して取り付け可能
DAQA194A
DAQA191A 2U デュアル・フランジ・キットを使用して、2つのキーサイト・システム IIの機器を並行に設置して取り付け可能
Keysight DAQA194A デュアル・ロック・リンク・キットは並べてマウントするために推奨されるもので、奥行きの異なる測定器用のリンクが付属しています。このキットとDAQA191A 2Uデュアル・フランジ・キットを組み合わせて使用すれば、2台のKeysightシステムII(ハーフラック幅、高さ2U=88.1 mm)測定器を並べて取り付けることができます。
Keysight DAQA194A デュアル・ロック・リンク・キットは、Keysight DAQ970A、34970A/34972A データ収集/スイッチユニット、Keysight 34460A/34461A/34465A/34470A/34420A DMMに使用できます。
DAQの詳細については、Keysightのデータ集録-DAQページを参照してください。
8487Dダイオード・パワー・センサは、50 MHz~26.5 GHzの周波数レンジ、-70~-20 dBmのパワーレンジ(50 dBのダイナミックレンジ)で、平均パワーを測定できます。
8487Dダイオード・パワー・センサは、50 MHz~26.5 GHzの周波数レンジ、-70~-20 dBmのパワーレンジ(50 dBのダイナミックレンジ)で、平均パワーを測定できます。
8485D
8487Dダイオード・パワー・センサは、50 MHz~26.5 GHzの周波数レンジ、-70~-20 dBmのパワーレンジ(50 dBのダイナミックレンジ)で、平均パワーを測定できます。
8485Dダイオード・パワー・センサは、50 MHz~26.5 GHzの周波数レンジ、-70~-20 dBmのパワー・レンジ(50 dBのダイナミック・レンジ)で、平均パワーを測定できます。
Keysight 11708A 30 dBアッテネータは、モデル番号の末尾にDのつく8480シリーズ パワー・センサに付属しています。50 MHz基準に対して0 dBmになるようにパワー・メータを校正するためのものです。
U2001H USBパワーセンサは、周波数レンジが10 MHz~6 GHz、パワーレンジが-50 dBm~+30 dBmのアベレージパワー測定に使用できます。
U2001H USBパワーセンサは、周波数レンジが10 MHz~6 GHz、パワーレンジが-50 dBm~+30 dBmのアベレージパワー測定に使用できます。
U2001H
U2001H USBパワーセンサは、周波数レンジが10 MHz~6 GHz、パワーレンジが-50 dBm~+30 dBmのアベレージパワー測定に使用できます。
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
U2001B USBパワーセンサは、周波数レンジが10 MHz~6 GHz、パワーレンジが-30 dBm~+44 dBmのアベレージパワー測定に使用できます。
U2001B USBパワーセンサは、周波数レンジが10 MHz~6 GHz、パワーレンジが-30 dBm~+44 dBmのアベレージパワー測定に使用できます。
U2001B
U2001B USBパワーセンサは、周波数レンジが10 MHz~6 GHz、パワーレンジが-30 dBm~+44 dBmのアベレージパワー測定に使用できます。
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
U8480シリーズは、以前の熱電対センサのクラス最高のリニアリティを維持した世界最高速のUSB熱電対センサです。
U8480シリーズは、以前の熱電対センサのクラス最高のリニアリティを維持した世界最高速のUSB熱電対センサです。
U8485A
U8480シリーズは、以前の熱電対センサのクラス最高のリニアリティを維持した世界最高速のUSB熱電対センサです。
U8480シリーズ(オプション200搭載)は、DCまで測定が行えるKeysightで最初のパワーセンサです。特に、信号源やネットワーク・アナライザの校正、パワー基準、EMCアプリケーション向けに有用です。
外部トリガにより、信号ノイズ・フロア付近の小信号の正確なトリガをオンにできます。U8480シリーズ パワー・センサに搭載されたトリガ入力接続により、信号源または被試験デバイスから標準BNC-SMBケーブル経由で接続し、外部トリガ信号を入力できます。
Keysight BenchVueソフトウェアでは、U8480シリーズがサポートされています。BenchVueを使用すれば、パワーメータを簡単に制御して、データを記録し、さまざまな表示オプションで測定を表示できます。プログラミングは不要です。BV0007B BenchVueパワーメータ/パワーセンサ制御/解析アプリケーションがインストールされたPCにセンサを接続するだけで、平均パワー測定や解析を実行できます。
U2000H USBパワーセンサは、周波数レンジが10 MHz~18 GHz、パワーレンジが-50 dBm~+30 dBmのアベレージパワー測定に使用できます。
U2000H USBパワーセンサは、周波数レンジが10 MHz~18 GHz、パワーレンジが-50 dBm~+30 dBmのアベレージパワー測定に使用できます。
U2000H
U2000H USBパワーセンサは、周波数レンジが10 MHz~18 GHz、パワーレンジが-50 dBm~+30 dBmのアベレージパワー測定に使用できます。
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
U2000B USBパワーセンサは、周波数レンジが10 MHz~18 GHz、パワーレンジが-30 dBm~+44 dBmのアベレージパワー測定に使用できます。
U2000B USBパワーセンサは、周波数レンジが10 MHz~18 GHz、パワーレンジが-30 dBm~+44 dBmのアベレージパワー測定に使用できます。
U2000B
U2000B USBパワーセンサは、周波数レンジが10 MHz~18 GHz、パワーレンジが-30 dBm~+44 dBmのアベレージパワー測定に使用できます。
Internal Triggering and Trace Display Capability
Internal triggering allows triggering based on the burst signal envelope, eliminating the need for an external signal. The trace display provides a graphical view of the signal envelope to assist with gate placement and trigger level setup. All U2000 power sensors, except for the U2004A, feature these capabilities.
N2873Aパッシブプローブは、DC~500 MHzおよび10:1減衰率で幅広い測定ニーズに対応しています。 このプローブのコンパクトな先端径2.5 mmと低入力キャパシタンスを汎用プロービングにご使用ください。
N2873Aパッシブプローブは、DC~500 MHzおよび10:1減衰率で幅広い測定ニーズに対応しています。 このプローブのコンパクトな先端径2.5 mmと低入力キャパシタンスを汎用プロービングにご使用ください。
N2873A
N2873Aパッシブプローブは、DC~500 MHzおよび10:1減衰率で幅広い測定ニーズに対応しています。 このプローブのコンパクトな先端径2.5 mmと低入力キャパシタンスを汎用プロービングにご使用ください。
N2873Aパッシブプローブは、DC~500 MHzおよび10:1減衰率で幅広い測定ニーズに対応しています。
コンパクトな2.5 mmのプローブ・ヘッド径、低入力キャパシタンス、さまざまなファインピッチ・プローブ・チップ・アクセサリにより、キーサイトN2870Aシリーズ・パッシブ・プローブは、今日の高速デジタル・アプリケーションに用いられる高密度ICコンポーネントや表面実装デバイスのプロービングに最適です。
細いプローブ・チップはスプリング式で、被試験デバイスからプローブが脱落することを防ぎます。 絶縁ICキャップにより、小さいプローブチップがICリードの中心に保持され、隣接するリードとのショートを防止できます。 標準のフラット・ブレード・グランド・コネクタと粘着式の銅グランドパッドにより、グランドインダクタンスを小さく抑えながら簡単にグランドに接続できます。 オプションのプローブ・チップ・アクセサリにより、特殊な機能も可能です。
1 MΩ入力を持つキーサイトInfiniiVisionおよびInfiniiumシリーズ・オシロスコープで使用できます。 このプローブは、キーサイト9000シリーズInfiniiumオシロスコープに付属しています。