Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.

alt

Showing 12 of 64

Image of  Kelvin Probe Set
Kelvin Probe Set
Model
11059A

Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces

Image of  IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters
IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters
Model
U1179A

Use this bracket to attach your U1240 series handheld DMM to the U1173A IR USB cable.

Image of  Precision Electronic Test Leads
Precision Electronic Test Leads
Model
34133A

Use these small, light weight, leads with small components and dense circuit boards.

Image of  Rack Rail Kit for M9010A, M9018B, and M9019A
Rack Rail Kit for M9010A, M9018B, and M9019A
Model
Y1217A

Includes support rails and attachment hardware; can be used with both the rackmount kit and the cable tray kit

Image of  Test Lead Set
Test Lead Set
Model
34138A

Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers

Image of  Handheld Digital Multimeter PC Connectivity Cable
Handheld Digital Multimeter PC Connectivity Cable
Model
U1173B

Control your handheld digital multimeter (DMM) from your PC with USB connectivity

Image of  Standard Test Lead Kit
Standard Test Lead Kit
Model
U1168A

Compatible with the U1230/40/50/70 handheld DMMs; includes test leads, test probes, alligator clips, and SMT and mini grabbers

Image of  Remote Switch Probe
Remote Switch Probe
Model
U5404A

This 18 mm test probe is highly recommended for CAT IV environment and is compatible with the U1281A/82A handheld DMMs.

Image of  Temperature Module
Temperature Module
Model
U1586B

Expand the capabilites of your handheld oscilloscope or handheld digital multimeter to measure temperature

Image of  Fine Tip Test Probes
Fine Tip Test Probes
Model
U1164A

Compatible with test leads shipped with U1210, U1240B, U1250, U1270 series of handheld clamp meter and multimeters

Image of  Calibration Short for Digital Multimeters
Calibration Short for Digital Multimeters
Model
34172B

Use this set of two connectors to apply a short to the input connectors of your digital multimeter

Image of  Low Thermal Input Connector
Low Thermal Input Connector
Model
34104A

Design custom input connections on your 34420A Micro Ohm Meter with this mating connector

Clear All