Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
11059A
Reduce ground-related errors and contact resistance through gold-plated flat tweezers and special gripping surfaces
The Keysight kelvin probe set consists of two gold-plated flat tweezers with special gripping surfaces. This design assures a very precise contact to the component and very precise measurements. The ground guard connector removes ground-related errors. The gold plating helps to reduce the contact resistance between the surfaces of the test probe and the lead of the component being measured - reducing overall error!
The Keysight 11059A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34410A, 34411A, 34465A, 34470A digital multimeters and B2900 series precision source / measure units.
Holds test leads, cables, and other accessories for use with the U1401A handheld multifunction calibrator meter.
Holds test leads, cables, and other accessories for use with the U1401A handheld multifunction calibrator meter.
U5491A
Holds test leads, cables, and other accessories for use with the U1401A handheld multifunction calibrator meter.
The Keysight U5491A is a standard accessory that comes with the U1401A handheld multifunction calibrator/meter. It is ideal for handheld multifunction calibrator/meters or instruments of similar size. The case is suitable to hold commonly used handheld accessories such as test leads or connectivity cables.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
34162A
Store manuals, power cords, or other DMM or waveform generator accessories; fits most 2-slot, half-rack sized instruments.
The Keysight 34162A Cordura® pouch fits on top of the Keysight 34460A, 34461A, 34401A, 33210A, and 33220A Function / Arbitrary Waveform Generators and the 34405A, 34410A, and 34411A Digital Multimeters. Its dual zippered compartments can hold manuals, power cords and other accessories. It will fit most 2-slot, half rack sized Keysight instruments.
Keysight offers a variety of accessories for digital multimeters. Learn more about Keysight new digital multimeter accessories.
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
34161A
Store manuals, power cords, or other DMM or DAQ accessories; fits on top of most 2-slot, half-rack sized Keysight instruments
The Keysight 34161A Cordura® pouch fits on top of the Keysight 34401A and 34420A multimeters, as well as the 34970A and 34972A data acquisition / switch unit. Its dual-zippered compartments can hold manuals, power cords, and other accessories. It will fit most 2-slot, half-rack-sized Keysight instruments.
Soft carrying case with zipper for handheld digital multimeters (DMMs)
Soft carrying case with zipper for handheld digital multimeters (DMMs)
U1174A
Soft carrying case with zipper for handheld digital multimeters (DMMs)
Soft carrying case with zipper for handheld digital multimeters.
Dimension: 9x5x3"
Keysight offers a variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.
U1180A
Works with all Keysight handheld DMMs; includes a J/K type thermocouple adapter and a J-type and K-type thermocouple bead.
The Keysight U1180A thermocouple adapter and lead set are compatible with all series of Keysight Handheld Digital Multimeters. The set includes a J/K type Thermocouple adapter, thermocouple bead J-type and a thermocouple bead K-type.
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
DAQA194A
Use with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II instruments side by side.
The Keysight DAQA194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the DAQA191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight DAQA194A (5061-8769) dual lock link kit is compatible with the Keysight DAQ970A, 34970A, and 34972A data acquisition systems, the Keysight 34460A, 34461A, 34465A, 34470A, and 34420A DMMs, the Keysight 33500B and 33600A Series Arbitrary Waveform Generator.
For more information about DAQ, please visit Keysight data acquisition - DAQ page.
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
34194A
Use with the 34194A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height) instruments side by side.
The Keysight 34194A (5061-8769) dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths. This kit can be used with the 34191A 2U Dual Flange Kit to mount two Keysight System II (half-width, 2U height - 88.1mm) instruments side-by-side.
The Keysight 34194A dual lock link kit is compatible with the Keysight 34460A, 34461A, 34465A, 34470A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33500 and 33600 series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.
Learn more about Data Acquisition Accessories and Options
The Keysight M1401A is an adapter that converts triaxial input to banana input on the Keysight M1412A PXIe Digital Multimeter.
The Keysight M1401A is an adapter that converts triaxial input to banana input on the Keysight M1412A PXIe Digital Multimeter.
M1401A
The Keysight M1401A is an adapter that converts triaxial input to banana input on the Keysight M1412A PXIe Digital Multimeter.
The Keysight M1401A converts triaxial input to banana input on the Keysight M1412A PXIe Digital Multimeter.
Use this bracket to attach your U1240 series handheld DMM to the U1173A IR USB cable.
Use this bracket to attach your U1240 series handheld DMM to the U1173A IR USB cable.
U1179A
Use this bracket to attach your U1240 series handheld DMM to the U1173A IR USB cable.
The bracket can be plugged into Keysight U1240 Series handheld digital multimeters to connect with the U1173A IR-USB cable.
Use these small, light weight, leads with small components and dense circuit boards.
Use these small, light weight, leads with small components and dense circuit boards.
34133A
Use these small, light weight, leads with small components and dense circuit boards.
The Keysight 34133A precision electronic test leads are designed specifically for working with small components and dense circuit boards. Each kit includes two test leads (one red and one black).
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
3446ACCU provides the accessory kit for the 34460A, including the test leads and USB cable.
3446ACCU provides the accessory kit for the 34460A, including the test leads and USB cable.
3446ACCU
3446ACCU provides the accessory kit for the 34460A, including the test leads and USB cable.
3446ACCU provides the full accessory kit for the 34460A Truevolt DMM.
Option available for the following models: 34460A
Order as: 3446ACCU
Upgrade contents:
Adjustments required: No
Additional requirements: No
Installed by, estimated installation time: No installation required