Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Software and chambers for antenna design and over-the-air testing, with applications for phased-arrays, mobile devices, base stations, satellites and radars.
From early design to final device validation
From protocol testing to full 3D beam analysis
Compact, scalable OTA testing
From bench to production line validation
Software application for evaluating antenna performance
Compact Antenna Test Range (CATR)
Keysight’s Compact Antenna Test Ranges (CATR) deliver highly repeatable over-the-air measurements from sub-6 GHz to mmWave frequencies in compact, integrated enclosures. Designed for 5G, 6G, and satellite communication device testing, as well as antenna measurements and phased array calibration, these turnkey chambers combine precision reflector technology, wide angular coverage, and low-reflection environments to enable consistent, standards-compliant results without the footprint of a full anechoic chamber. Whether you're performing R&D, conformance, or production testing, Keysight CATR chambers support high dynamic range, fast switching, and automated test control to accelerate your device evaluation with confidence. For applications requiring larger test volumes, Keysight also offers custom solutions with quiet zones of up to 2.4 meters, enabling accurate testing of heavier and larger devices such as base stations, satellites, and radar systems.
Multi Probe Anechoic Chambers (MPAC)
The Keysight multi-probe anechoic chamber (MPAC) family delivers a comprehensive solution for mmWave over-the-air (OTA) testing, enabling accurate validation of protocol conformance and MIMO performance. These systems support direct far-field measurements, multi-angle and multi-beam analysis, and full spherical coverage, ensuring realistic and repeatable test conditions. Optimized for 5G NR FR2, beamforming, and radio resource management (RRM) validation, MPAC systems also support sub-6 GHz signaling, providing flexibility across a wide range of test scenarios. The chambers feature advanced multi-probe configurations, integrated positioning and alignment tools, low path loss, and a modular architecture that enables easy setup, scalability, and future expansion. MPAC configurations can be tailored to your specific needs—from compact setups for protocol verification to fully equipped systems for comprehensive 3D MIMO performance evaluation of the device under test (DUT).
Rack-Mountable Test Chambers
Keysight rack-mountable test chambers deliver flexible conducted and radiated testing in a compact, rack-ready form factor. Designed for wireless device developers as well as service and repair providers working with cellular technologies, these chambers combine high-performance shielding with portability and ease of integration. The entire system fits seamlessly within a standard 19-inch rack footprint, enabling efficient use of lab and production floor space. Its modular configuration provides the flexibility to scale and adapt as test requirements evolve. Built for speed, reliability, and streamlined rack integration, these chambers help accelerate both cellular research and development and device repair workflows.
Manufacturing Chambers
Keysight manufacturing chambers are designed to enable high-throughput, production-ready validation across 5G NR FR2, NTN, and automotive radar technologies. Optimized for manufacturing, repair, and R&D workflows, these chambers ensure fast, reliable, and repeatable test results. Built for automation, the systems support seamless integration with production lines through features such as pneumatic doors, robotic handling compatibility, and flexible DUT fixturing. Their robust, factory-ready design ensures consistent performance under continuous operation. By combining speed, precision, and repeatability, Keysight manufacturing chambers help reduce test time and improve efficiency, ultimately lowering the cost per unit.
Antenna Measurement
Enable end-to-end antenna validation with a unified platform that supports antenna pattern measurements, phased array calibration, and advanced result analysis. Tight integration with Keysight hardware maximizes measurement speed and efficiency, while powerful 3D visualization and analytics tools provide deeper insights and faster debugging for both passive and active antenna systems. A modern, intuitive user interface streamlines workflows and enhances overall user experience. A range of CATR and PNA models is available to suit diverse application needs. For larger and more demanding use cases, Keysight also offers custom solutions with quiet zones of up to 2.4 meters, enabling accurate testing of heavier and larger devices such as base stations, satellites, and radar systems.
Compact Antenna Test Range (CATR)
Keysight’s Compact Antenna Test Ranges (CATR) deliver highly repeatable over-the-air measurements from sub-6 GHz to mmWave frequencies in compact, integrated enclosures. Designed for 5G, 6G, and satellite communication device testing, as well as antenna measurements and phased array calibration, these turnkey chambers combine precision reflector technology, wide angular coverage, and low-reflection environments to enable consistent, standards-compliant results without the footprint of a full anechoic chamber. Whether you're performing R&D, conformance, or production testing, Keysight CATR chambers support high dynamic range, fast switching, and automated test control to accelerate your device evaluation with confidence. For applications requiring larger test volumes, Keysight also offers custom solutions with quiet zones of up to 2.4 meters, enabling accurate testing of heavier and larger devices such as base stations, satellites, and radar systems.
Multi Probe Anechoic Chambers (MPAC)
The Keysight multi-probe anechoic chamber (MPAC) family delivers a comprehensive solution for mmWave over-the-air (OTA) testing, enabling accurate validation of protocol conformance and MIMO performance. These systems support direct far-field measurements, multi-angle and multi-beam analysis, and full spherical coverage, ensuring realistic and repeatable test conditions. Optimized for 5G NR FR2, beamforming, and radio resource management (RRM) validation, MPAC systems also support sub-6 GHz signaling, providing flexibility across a wide range of test scenarios. The chambers feature advanced multi-probe configurations, integrated positioning and alignment tools, low path loss, and a modular architecture that enables easy setup, scalability, and future expansion. MPAC configurations can be tailored to your specific needs—from compact setups for protocol verification to fully equipped systems for comprehensive 3D MIMO performance evaluation of the device under test (DUT).
Rack-Mountable Test Chambers
Keysight rack-mountable test chambers deliver flexible conducted and radiated testing in a compact, rack-ready form factor. Designed for wireless device developers as well as service and repair providers working with cellular technologies, these chambers combine high-performance shielding with portability and ease of integration. The entire system fits seamlessly within a standard 19-inch rack footprint, enabling efficient use of lab and production floor space. Its modular configuration provides the flexibility to scale and adapt as test requirements evolve. Built for speed, reliability, and streamlined rack integration, these chambers help accelerate both cellular research and development and device repair workflows.
Manufacturing Chambers
Keysight manufacturing chambers are designed to enable high-throughput, production-ready validation across 5G NR FR2, NTN, and automotive radar technologies. Optimized for manufacturing, repair, and R&D workflows, these chambers ensure fast, reliable, and repeatable test results. Built for automation, the systems support seamless integration with production lines through features such as pneumatic doors, robotic handling compatibility, and flexible DUT fixturing. Their robust, factory-ready design ensures consistent performance under continuous operation. By combining speed, precision, and repeatability, Keysight manufacturing chambers help reduce test time and improve efficiency, ultimately lowering the cost per unit.
Antenna Measurement
Enable end-to-end antenna validation with a unified platform that supports antenna pattern measurements, phased array calibration, and advanced result analysis. Tight integration with Keysight hardware maximizes measurement speed and efficiency, while powerful 3D visualization and analytics tools provide deeper insights and faster debugging for both passive and active antenna systems. A modern, intuitive user interface streamlines workflows and enhances overall user experience. A range of CATR and PNA models is available to suit diverse application needs. For larger and more demanding use cases, Keysight also offers custom solutions with quiet zones of up to 2.4 meters, enabling accurate testing of heavier and larger devices such as base stations, satellites, and radar systems.
The resources below will help you determine the over-the-air test solution you need for your application.
eBook
Solution brief
Flyer
White Paper
Wireless Communications
Generate and analyze signals at new spectrum, train AI / ML models for AI-native networks and devices, and evolve network topologies for 6G.
Non-Terrestrial Networks
Improve performance across the entire workflow from satellite design and prototyping through orbit.
Automotive
Test all communication, infotainment systems and ensure data security to safeguard the connected car.
Keysight offers a wide-range of innovative test and measurement solutions to accelerate the progress of next-generation intelligent optical networks. Keysight's mission in the optical market is to shorten time-to-market and reduce cost-of-test for customers.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Keysight offers a range of OTA test solutions, including: