Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Enable end-to-end antenna validation with a unified platform that supports antenna pattern measurements, phased array calibration, and advanced result analysis. Tight integration with Keysight hardware maximizes measurement speed and efficiency, while powerful 3D visualization and analytics tools provide deeper insights and faster debugging for both passive and active antenna systems. A modern, intuitive user interface streamlines workflows and enhances overall user experience. A range of CATR and PNA models is available to suit diverse application needs. For larger and more demanding use cases, Keysight also offers custom solutions with quiet zones of up to 2.4 meters, enabling accurate testing of heavier and larger devices such as base stations, satellites, and radar systems. Please contact Keysight to discuss your specific requirements.
Consolidate antenna measurement, phased array calibration, and result analysis within a single, integrated software environment for streamlined workflows.
Maximize measurement efficiency with tight synchronization between software and Keysight CATR and PNA platforms for fast, automated data acquisition.
Extend testing capabilities with custom chambers offering quiet zones up to 2.4 meters, ideal for larger devices such as base stations, satellites, and radar systems.
Gain deeper insights with powerful 3D data visualization and analytics tools that accelerate troubleshooting and reduce debug time for passive and active antenna systems.
Maximum angles of arrival
1 AoA
Frequency range
1.7 to 110 GHz
Measurement type
Indirect far field (IFF)
Maximum DUT weight
100 kg
Use cases
Antenna pattern measurement, Phased array antenna calibration
Maximum quiet zone size
240 cm
S7601A
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
The S7601A Antenna Measurement Toolset is a comprehensive solution to test and verify different types of antennas for cellular, automotive and satellite communication with the help of the following components.
The F9650A is Keysight’s compact antenna test range (CATR) solution offering quiet zone diameters of 30, and 40 cm in a modular format for operation from 6-110 GHz for full conformance, spurious emissions, and antenna design testing; extreme temperature condition (ETC) is an option. For larger required test volumes and devices, as well as lower frequencies, full sized anechoic chambers are also available.
For phased arrays and passive antenna pattern measurements, Keysight’s F7601000A Antenna Measurement Toolset Application provides the following options.
Keysight’s antenna test solutions can be configured with a variety of RF and radio communication test equipment, including Keysight’s popular line of vector network analyzers, such as our PNA-X series.
Read more about phased array antenna testing in this solution brief.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.