Contains fixed sheath banana plugs, retractable sheath probes, fine tip probes, and grabbers

Highlights

The 34138A Test Lead Set Includes:

  • Test lead probes with retractable sheath (2).
  • Fine tip probes (2).
  • SMT Grabbers (2).
  • Mini Grabber (1).

The Keysight 34138A test lead set for digital multimeters contains fixed sheath banana plugs.

The Keysight 34138A is compatible with the 34460A, 34461A, 34401A, 34405A, 34410A, 34411A, 34465A, 34470A, DM34460A, DM34461A, EDU34450A, 34450A, L4411A, and U2741A digital multimeters. 34138a is not compatible with 3458A instead use 34137A with 3458A.

  • Termination: fixed sheath banana plugs.
  • Length: 1.4 meters.
  • Rating: 1000 V CAT II.
  • Safety: IEC 61010-031.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.

Amplie as Capacidades

Want help or have questions?