Build Your Comprehensive Visibility Infrastructure

The Keysight iLink Aggregator II is a key component for building a comprehensive, consolidated monitoring infrastructure in order to manage the performance and security of your network. It is a very cost effective solution for aggregation of traffic at speeds at or below 1Gbps.

Keysight is dedicated to ensuring user safety, and developing products that are environmentally friendly. The iLink Aggregator II adheres to UL, CB, CSA, and CE safety certifications; FCC and EN Emissions and Immunity Standards; and RoHS and WEEE environmental certifications.

It is also manufactured in the United States and fully TAA compliant.

  • Aggregation/Regeneration – Combine multiple network links or channels into one stream or send copies to multiple tools to share data sources
  • Management via simple to use CLI (via SSH/IP or serial port)
  • Authentication via Radius and TACACS+
  • Alert notifications via SNMP, SYSLOG or email
  • Time synchronization of logs via NTP

Highlights

iLinkAggregator2
  • Cost effective tap aggregator designed to combine traffic from multiple taps (either internal or external) to tools
  • Supports low-medium speeds that are often not supported by high performance network packet brokers
  • Inbuilt taps have ‘fail to wire’ capability
  • Tap up to 8 copper links (2 ports per link) or aggregate up to 16 external copper taps or SPAN ports
  • Two units can be fitted in one 19 inch 1U space using the optional rack mount kit
  • Monitor port of one unit can be connected to another unit’s monitor port to ‘cascade’ two units together and so providing additional aggregation

Find the Model That's Right For You

已擁有其中一項產品? 瀏覽技術支援網頁

Protect Your Innovation Investment

KeysightCare 支援服務

極大限度地延長您的正常運行時間,優化您的量測,並在最快的時間內得到您所需要的答案。

校驗服務

為了讓您的測試設備獲得最佳效能,您可每 6、12、24 或 36 個月對是德科技和其他廠牌的測試設備進行校驗

技術更新服務

按照您的時間表和預算要求,擴充、升級或轉移到新型測試設備

Want help or have questions?