Create virtual optical prototypes with speed and accuracy.
Physical prototypes are costly, time-consuming, and difficult to iterate. VisionSym enables engineers to create photorealistic virtual prototypes that accurately predict the appearance of optical systems before manufacturing. Validate illuminated and non-illuminated designs, investigate performance issues, and make design decisions with greater confidence.
With VisionSym, count on accurate tone mapping algorithms and luminance / color measurements with physics-based light sources, materials, and media. Analyze and address design challenges by pinpointing root causes and efficiently making model updates in LucidShape CAA V5 Based. VisionSym sets the benchmark for optical visualization.
Learn how VisionSym enables engineers to create virtual optical prototypes and evaluate HUD performance using physics-based, photorealistic simulations. This demo showcases interactive GPU-accelerated rendering, real-time design exploration, and optical analysis capabilities that help identify appearance and performance issues early in the development process. Validate display quality, investigate ghost reflections and vignetting, and make informed design decisions faster with VisionSym.
Generate quantitatively accurate renderings using physics-based simulations of light sources, materials, and optical behavior.
Produce high-fidelity visualizations faster with GPU-powered rendering.
Evaluate design changes in real time through progressive rendering and interactive workflows.
Measure luminance, color, and appearance characteristics using integrated analysis tools.
Assess illuminated and non-illuminated optical systems without building physical hardware.
Work seamlessly with LucidShape and other ODE solutions to evaluate complete optical systems.
Create virtual optical prototypes with precision and speed.
Optical visualization software enables engineers to predict how illuminated and non-illuminated products will appear before physical prototypes are built.
A virtual prototype is a simulated representation used to evaluate a product before it is built, while a digital twin is a digital representation that can be used throughout development and validation. VisionSym enables engineers to create physics-based virtual optical prototypes that support design evaluation, appearance validation, and digital engineering workflows before manufacturing.
VisionSym uses photorealistic, physics-based simulations to help engineers predict appearance and assess optical behavior before creating physical prototypes.
Engineers use visualization software to evaluate luminance, color, uniformity, and overall appearance in a virtual environment before manufacturing.
VisionSym can be used to evaluate HUD appearance, image quality, ghost reflections, and other performance characteristics through photorealistic simulation.
VisionSym provides analysis tools for investigating luminance, color behavior, and appearance characteristics in optical systems.
Yes. VisionSym helps engineers validate appearance and optical performance virtually, reducing reliance on physical prototype iterations.
LightTools focuses on optical simulation, illumination analysis, and design optimization, while VisionSym focuses on photorealistic visualization, appearance validation, and virtual prototyping. Together they help engineers understand both optical performance and perceived appearance.
尋找感興趣的產品?