Solar cell performance depends on the interaction of optical absorption, carrier generation, charge transport, and device losses. RSoft Solar Cell Utility enables engineers to model photovoltaic devices and evaluate key performance metrics including current density-voltage (J-V) characteristics, quantum efficiency spectra, and overall conversion efficiency. By combining optical and electronic analysis within a unified workflow, engineers can optimize device structures and better understand performance-limiting factors before fabrication.
Evaluate how materials, geometry, and surface structures affect light absorption within the photovoltaic device.
Analyze J-V behavior and the effects of collection efficiency and parasitic resistance.
Use quantum-efficiency results to understand wavelength-dependent device performance.
Compare optical and electronic losses to determine where design improvements may have the greatest impact.
Explore how optical simulation can be used to improve solar cell efficiency through better management of light absorption and photovoltaic device design. Learn how simulation-driven optimization helps engineers evaluate performance and identify opportunities for increased energy conversion efficiency.
You can apply RSoft Solar Cell Utility to:
The basic version can be used with one of RSoft’s passive optical design tools such as RSoft DiffractMOD RCWA or RSoft FullWAVE FDTD (licensed separately) to conduct simple electronic modeling via a modified Ideal Diode equation.
The Solar Cell Utility LaserMOD option — which includes a limited license for LaserMOD — lets you conduct rigorous optical and electronic modeling and simulations.
Solar Cell Utility supports simulation and analysis of solar cell structures, enabling engineers to evaluate optical absorption, quantum efficiency, J-V characteristics, and overall conversion efficiency.
Solar Cell Utility combines optical and electronic analysis to evaluate key photovoltaic performance metrics including quantum efficiency, J-V characteristics, and overall device efficiency.
Yes. The software supports absorptive material modeling using frequency-dependent complex refractive index data.
Engineers can evaluate optical absorption, collection efficiency, parasitic resistance effects, and other design parameters to identify opportunities for improving overall solar cell efficiency.
尋找感興趣的產品?