RF System Design (SystemVue)

Design, validate, and optimize complex wireless, radar, satellite, and phased-array systems with RF-aware digital twins.

SystemVue on laptop

Why Use RF System Design?

Choose Keysight RF System Design to make confident architecture decisions earlier, reduce costly hardware redesigns, and accelerate verification. Combine RF and phased array simulation with measurement-based modeling to understand how hardware, antenna, and environmental impairments affect complete system performance. AI assistance, MCP support, and Python APIs simplify modeling, automate analysis, and connect simulation with broader engineering and MBSE workflows. Realistic RF digital twins help you explore design tradeoffs, validate requirements, and move from concept to hardware with greater confidence.

Electronic Vendor Component Libraries

Vendor Component Libraries

Keysight EDA actively engages with component manufacturers to create model libraries that enable access to the latest models and technologies. Component vendors use Keysight software, hardware, and expertise to develop models for use in electronic design automation (EDA) and system simulation tools. By assisting vendors in this process and using a web-based model delivery approach, Keysight EDA customers can augment their existing libraries with the latest available parts from the industry.

Integrated Design Environment

Design Environment Platform

RF System Design provides effortless integration with a wide array of Keysight's software and other enterprise applications, including Signal Studio, VSA, X-App, EXata Network Modeling, Matlab®, Ansys STK, and seamless links to Keysight's cutting-edge instruments, thereby broadening the scope of its applications.

Resources to Get You Started

What’s New in SystemVue

Discover the latest release designed to help engineers work faster, simulate more accurately, and accelerate product development.

Explore SystemVue Bundles

EDA software bundles provide designers with pre-configured combinations targeted to a specific design workflow.

Image of  系統設計核心、射頻
系統設計核心、射頻
Model
W4801B

使用者可在射頻分析模擬環境中,存取 SPECTRASYS 引擎、WhatIF、線性模擬,以及射頻元件模型庫。

Image of  系統設計核心、通訊/DSP
系統設計核心、通訊/DSP
Model
W4802B

可建立數位信號處理系統設計。 其中包含一般 DSP 元件、數位調變、SerDes、MIMO 和舊的蜂巢式標準等資料庫。

Image of  系統設計核心、射頻、通訊/DSP
系統設計核心、射頻、通訊/DSP
Model
W4803B

可搭配運用射頻與通訊/DSP 分析,讓射頻鏈路能夠將基於時間的資料流分析,與準確的射頻系統模型連接在一起。

Image of  系統設計核心、射頻、通訊/DSP、相位陣列
系統設計核心、射頻、通訊/DSP、相位陣列
Model
W4804B

使用波束成形、真實的天線場型,以及在時域和頻域中對射頻和信號處理進行建模等特性,建立先進的相位陣列系統設計

Image of  System Design Core, AMI
System Design Core, AMI
Model
W4810B

Complete HSD AMI model generation bundle. Includes the System Design Core, Comms/DSP simulator, AMI Modeling Kit, and C++ Code Generation Kit.

Image of  System Design, Aerospace Defense
System Design, Aerospace Defense
Model
W4811B

Complete aerospace defense system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Aerospace Defense Library and Visualization Kit.

Image of  System Design, Automotive
System Design, Automotive
Model
W4813B

Complete automotive radar system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Automotive Library and the Ray Tracing Design Kit.

Image of  System Design, WiFi and Connectivity
System Design, WiFi and Connectivity
Model
W4814B

Complete WiFi and Connectivity system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the WiFi and Connectivity Library and the DPD Design Kit.

Image of  System Design, Satellite
System Design, Satellite
Model
W4815B

Complete satellite communications system development bundle. Includes the RF, Comms/DSP, and phased array simulators as well as the Satellite Comms Library, 5G and Cellular Library, DPD Design Kit, and STK Link.

Have Questions? We've Got Answers

Model, simulate, and optimize with EDA software.

Talk to our team to find the right solution for your design needs, get a personalized quote, or request a free trial.