The W7014E IC-CAP WaferPro Add-on is a turnkey solution for automated wafer-level measurement. It easily controls various test station configurations, including automated probers, probe cards, switch matrices, and multiple instruments.

Highlights

The W7014E PathWave IC-CAP WaferPro Add-on includes:

  • Over 50 turnkey measurement drivers fully optimized for speed
  • Support for most industry-standard probers from Form Factor, MPI, Accretech, TEL, and others
  • Integrated Wafer Map support
  • Extensive library of measurement algorithms
  • Python/PEL Programming Environment to create custom measurement, post-process algorithms, and pass/fail conditions

PathWave IC-CAP WaferPro Add-on is a turnkey automated measurement application for device modeling engineers who do DC/CV and RF measurements. Fully integrated into the IC-CAP platform, WaferPro was designed in partnership with major semiconductor companies. WaferPro leverages IC-CAP's extensive measurement and programming environment to define a library of efficient measurement routines (built-in and user-defined), such as adaptive measurement algorithms, which can significantly reduce the overall measurement time and add efficiency. It is simple enough that one can have it running in one day, yet customizable and flexible enough to be adapted and optimized for a wide variety of test and measurement environments.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助