Model QA package for BSIM-SOI and UTSOI.

Highlights

The W6513E PathWave MQA BSIMSOI Model Support includes:

  • Built-in comprehensive checking rules exclusively for the BSIM-SOI and UTSOI model
  • Supports DC, AC, noise, RF, and statistical analysis
  • Quick setup and run for various QA projects

The W6513E PathWave MQA BSIMSOI Model Support adds BSIM-SOI and UTSOI support and QA package to the PathWave Model QA environment. It includes model parser and pre-defined automated QA processes to check the BSIM-SOI and UTSOI model.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助