這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Model QA packages for BSIM-CMG and BSIM-IMG.
Highlights
The W6512E PathWave MQA Multi-gate FET includes:
- Built-in comprehensive checking rules exclusively for the BSIM-CMG and BSIM-IMG model
- Supports DC, AC, noise, RF, and statistical analysis
- Quick setup and run for various QA projects
The W6512E PathWave MQA Multi-gate FET provides a validation package for the BSIM-CMG and BSIM-IMG model. It includes model parser and pre-defined automated QA processes to check BSIM-CMG and BSIM-IMG model.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助