RFIC Design (GoldenGate) simulator and RFPro, including Momentum and FEM Simulators.

Highlights

The W5803B RFIC Design, RFPro includes:

  • RFIC Simulator for Cadence Virtuoso
  • RFPro EM-Circuit cosimulation setup without cookie cutting
  • Momentum 3D planar EM simulator
  • Finite Element Method (FEM) 3DEM simulator

The RFIC Design simulator is the most trusted simulation, analysis and verification solution available for integrated RF circuit design within Cadence Virtuoso. It enables full characterization of transceivers prior to tape out using the industry's most advanced nonlinear steady state and envelope solvers. RFPro enables Momentum and FEM simulators to be used on any selected nets and components for EM-circuit cosimulation without layout modifications.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助