尋找感興趣的產品?
Capture amplifier nonlinearity and create predistortion algorithms and settings for linearization of cellular and WiFi systems.
Highlights
The W4510E DPD Design Kit includes:
- Provides advanced wideband algorithms for both PA modeling and pre-distortion
- Quickly assess wideband RF components with 4G/5G test vectors
- Links to the latest wideband test equipment and Keysight Advanced Design System (ADS)
- Accommodates proprietary DPD models
The W4510E Digital Pre-Distortion (DPD) Design Kit quickly models and corrects common sources of nonlinearities and memory effects in power amplifiers and transceiver IC’s. It contains several sophisticated algorithms for crest-factor reduction (CFR), DPD, signal generation, and instrument control rolled into a single, easy, wizard-based UI. System architects and RF component designers can use the DPD Design Kit to quickly assess and improve link-level performance, partitioning, and component selection. Baseband algorithm developers, RF architects and RF component designers can also use the DPD Design Kit to accelerate the actual implementation of linearization networks.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助