3D EM solid modeling environment and (FEM) simulator. Includes RFPro User Interface to use in Advanced Design System (ADS) for automatic setup of EM-circuit co-simulation.

Highlights

The W4301B EM Design Core, FEM, ADS RFPro UI includes:

  • 3DEM solid modeling environment
  • Finite Element Method (FEM) 3D EM simulator for electrically small structures
  • RFPro User Interface for automatic EM-circuit cosimulation in ADS

EM Design core environment for creating, importing and editing 3D geometries to prepare them for 3DEM simulation with the addition of ports, boundary conditions and material properties. Also creates parameterized 3D geometries such as RF connectors for export to ADS for multi-technology assembly. Includes FEM simulator that can also be used in ADS. RFPro User Interface is for use in ADS to setup EM-circuit cosimulation automatically on any selected portion of the 3D layout without cookie cutting.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助