Our innovative frequency extender is specifically designed to generate wide bandwidth signals up to 110 GHz.

Highlights

The innovative V3080A Vector Signal Generator Frequency Extender gives you the ability to generate wide bandwidth signals at very high frequencies. It provides:

  • Continuous frequency coverage from 10 MHz to 110 GHz
  • -110 to +18 dBm tunable power range with electronic attenuator
  • Up to 2.5 GHz of modulation bandwidth
  • High dynamic range adjacent channel leakage ratio (ACLR) and error vector magnitude (EVM)
  • Fully calibrated and integrated control with the M9484C VXG vector signal generator
  • Reduce path loss and bring metrology grade accuracy directly to your device under test (DUT)

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助