Mobile gaming QoE evaluation solution that measures latency, video quality, and overall experience on live 5G and LTE networks using ITU-T G.1072.

Highlights

The Umetrix Mobile Gaming solution evaluates mobile gaming QoE on live networks using a simulated cloud gaming approach and ITU-T G.1072 scoring.

Measurement and scoring

  • Measures uplink and downlink one-way latency via UDP telemetry
  • Captures pixel-based video QoE — including freezing, buffering, and mean opinion score (MOS) — using the patented no-reference (NR) analysis method
  • Calculates an overall gaming experience score derived from ITU-T G.1072, combining video quality metrics, latency, and loss

Platform and deployment

  • Runs on iOS and Android devices via the Umetrix Mobile Agent
  • Supports testing over 5G, LTE/3G, and Wi-Fi networks
  • Media server hosted in public clouds or mobile edge computing (MEC) environments, supporting up to 8 concurrent streams

Device diagnostics and analytics

  • Collects Real-Time Test Metrics (RTTM) — including RF signal and bearer data — from the Android OS
  • Combines device diagnostic data with gaming QoE metrics for enriched analytics
  • Produces an overall Gaming QoE scorecard in post-processing, merging latency, RF KPIs, and video QoE data

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助