這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
The SP0631A PXIe Switch PCIe cable adapter card is designed to create a flexible and scalable PXIe fabric solution. Combined with the PCIe Host card SP0630A, the SP0631A enables servers and embedded systems to connect to PXIe systems utilizing full PCIe Gen4 wire speed. Multi-chassis configurations can be set up by daisy chaining several boards or connecting two SP0631A directly to a SP0630A.
Highlights
The SP0631A PXIe Switch PCIe cable adapter card is designed to create a flexible and scalable PXIe fabric solutio
Features
- PXIe System Module - Gen 4 x16 PCIe cable adapter
- 24 Lane PCIe backplane ports
- Up to 16 GT/s per PCIe lane
- 100 ns port latency
- Transparent PXIe expansion
- PCIe 4.0 and PXIE-1 rev 2.3 and PXISA PCIE-5 Hardware specification 1.1 compliance
- Quad SFF-8644 x4 cable ports
- Copper cable and fiber-optic cable support 0.5 to 100 meters
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助