Perform IoT for 802.15.4 (BPSK and O-QPSK), 802.15.4/4z (HRP UWB), LoRa and Z-Wave transmitters one-button measurements with pass/fail tests as defined by IEEE 802.15.4 and ITU G.9959 standards.

Highlights

  • Complies with 802.15.4 (BPSK or O-QPSK), 802.15.4/4z/4ab (HRP UWB), Z-Wave (ITU G.9959), and LoRaTM CSS RF transmitter tests
  • Provide one-button measurements with pass/fail per the standard
  • Support spectrum and power measurements: channel power, adjacent carrier power (ACP), spectrum emission mask (SEM)
  • Support modulation analysis measurement: various demodulation results with IQ measurement in time, frequency, polar, eye diagram, error vector, demod bits and decode results etc.
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included
  • Keysight supports tiered application models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助